We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Bulgin 4 Position Circular Connector Receptacle, Female Sockets Solder Cup

SKU SA2368
Available to Ship 80
Quantity Price
1 - 24 $11.39
25 - 49 $10.82
50 - 99 $10.25
100 + Call Us
Price $11.39

All Prices are in US Dollars and do not include duties



Bulgin's SA2368 is a circular connector plug suitable for industrial, commercial, marine, wastewater, medical, agriculture, recreation and leisure, food processing, and consumer electronic applications. This socket pin connector has solder type termination. Our circular connector plug is specifically stocked to be readily available for same-business-day shipping. The SA2368 circular power connector plug is designed to operate within a temperature range of -20 to 70 deg C.

Our Bulgin SA2368 circular power connector from L-com is made of polyamide and has brass contact material with tin plating. This connector plug has a maximum voltage of 250 V. Make your online purchase right now to take advantage of our same-day shipping.

L-com has one of the largest in-stock selections of circular connector plugs for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect solder type circular connector plug for your requirements.


Features
  • Mates with SA2403 (3 pole) and SA2367 (4 pole)
  • Key Way to Ensure Correct Polarity
  • Solder Sockets
  • 3A, 250V AC


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.