L-com

Bulgin 4 Position Circular Connector Plug, Male Pins Screw

  • Picture of Bulgin 4 Position Circular Connector Plug, Male Pins Screw
Picture of Bulgin 4 Position Circular Connector Plug, Male Pins Screw
SKU SA2367
Available to Ship 85
Quantity Price
1 - 24 $18.79
25 - 49 $17.85
50 - 99 $16.91
100 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $18.79

All Prices are in US Dollars and do not include duties



Bulgin's SA2367 is a circular connector plug suitable for industrial, commercial, marine, wastewater, medical, agriculture, recreation and leisure, food processing, and consumer electronic applications. This plug pin connector has screw type termination. Our circular connector plug is specifically stocked to be readily available for same-business-day shipping. The Bulgin SA2367 circular power connector plug is designed to operate within a temperature range of -20 to 70 deg C.

Our SA2367 circular power connector from L-com is made of polyamide and has brass contact material with nickel plating. This connector plug has a maximum voltage of 250 V. Make your online purchase right now to take advantage of our same-day shipping.

L-com has one of the largest in-stock selections of circular connector plugs for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect screw type circular connector plug for your requirements.


Features
  • Mates with SA2404 (3 pole) and SA2368 (4 pole)
  • Key to Ensure Correct Polarity
  • Screw Terminals
  • 3A, 250V AC


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.