L-com

4 Pack, M6X12 Expansion anchor bolt

  • Picture of 4 Pack, M6X12 Expansion anchor bolt
  • Picture of 4 Pack, M6X12 Expansion anchor bolt
  • Picture of 4 Pack, M6X12 Expansion anchor bolt
  • Picture of 4 Pack, M6X12 Expansion anchor bolt
  • Picture of 4 Pack, M6X12 Expansion anchor bolt
Picture of 4 Pack, M6X12 Expansion anchor bolt
SKU LC-M6X12EXB4P
Available to Ship 20
Quantity Price
1 - 9 $6.73
10 - 24 $6.46
25 - 99 $6.19
100 + Call Us
Price $6.73

All Prices are in US Dollars and do not include duties



L-com’s LC-M6X12EXB4P is a M6X12 expansion anchor bolt suitable for IT, data networking, audio-visual, A/V, studios, broadcasting, SOHO, and datacenter applications. This expansion bolt is used for racks and network cabinets. Our anchor bolt set comes in a package quantity of 4. This bolt is specifically stocked to be readily available for same-business-day shipping.

The anchor bolt is made from steel material with a galvanized finish. This LC-M6X12EXB4P M6X12 expansion bolt from L-com is used for mounting server, network, and audio-video equipment on standard network server shelves and cabinets. Additional M6X12 bolt specs and dimensions for this component can be found on its downloadable 2D Drawing (.pdf).

L-com has one of the largest in-stock selections of galvanized M6X12 expansion anchor bolts for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect anchor bolt for your requirements.


Features
  • Material: Made of Steel. With a galvanized finish
  • Package Quantity: 4
  • Threading: M6X12

Application
  • IT
  • DATA
  • A/V
  • LAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.