L-com

4 pack, 2 inch casters (2 w/brakes, 2 without)

  • Picture of 4 pack, 2 inch casters (2 w/brakes, 2 without)
  • Picture of 4 pack, 2 inch casters (2 w/brakes, 2 without)
  • Picture of 4 pack, 2 inch casters (2 w/brakes, 2 without)
  • Picture of 4 pack, 2 inch casters (2 w/brakes, 2 without)
  • Picture of 4 pack, 2 inch casters (2 w/brakes, 2 without)
Picture of 4 pack, 2 inch casters (2 w/brakes, 2 without)
SKU LC-4PK2INCAST
Available to Ship 13
Quantity Price
1 - 9 $31.69
10 - 24 $30.42
25 - 99 $29.15
100 + Call Us
Price $31.69

All Prices are in US Dollars and do not include duties



L-com’s LC-4PK2INCAST is a caster used for mounting server, network, and audio-video equipment on standard network server shelves and cabinets. This caster frame is made from steel material with a black powder spray finish. Our caster comes in a package quantity of 4 with a 2-inch height. This caster is specifically stocked to be readily available for same-business-day shipping.

This LC-4PK2INCAST caster from L-com is used for racks and network cabinets. The steel caster is suitable for IT, data networking, audio-visual, A/V, studios, broadcasting, SOHO, and datacenter applications. Additional caster specs and dimensions for this component can be found on its downloadable 2D Drawing (.pdf).

L-com has one of the largest in-stock selections of 2-inch casters for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect caster for your requirements.


Features
  • Material: Made of Steel
  • Package Quantity: 4 Pack, 2-inch Casters (2 w/brakes, 2 without)
  • Application: Bolted to bottom of racks/cabinets for mobility

Application
  • IT
  • DATA
  • A/V
  • LAN


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.