The L-com FCA-4S2LCUSCURK2-30 is a fiber optic breakout cable assembly that is equipped with 4-fiber LC/UPC to SC/UPC connectors. This cable assembly has a single mode OS2 fiber that offers ultra-low attenuation over distances up to 10km for 10G Ethernet and beyond with a 9/125µm core size. The yellow fiber optic cable has an OFNR-rated PVC jacket and a length of 30 meters.
Our fiber optic breakout cable is a robust and versatile fiber optic assembly designed for high-performance data transmission in various environments. L-com’s FCA-4S2LCUSCURK2-30 breakout cable is built for enterprise backbones, long-haul networking, and high-speed data transmission and delivers exceptional reliability for critical infrastructure deployments. With an operating temperature range of -20 to 70 degrees C, this cable assembly provides reliable performance across diverse conditions.
This fiber optic cable from L-com is suitable for applications such as data centers, passive optical networks (PON), local area networks (LAN), enterprise networking, storage and cloud based services, AI data storage and communications, headend termination to a fiber backbone, and terminations of data center fiber rack system. Our breakout cable comes with a cable diameter of 4.5 mm and has an insertion loss of 0.3 dB. Additional dimensions, specifications, and CAD drawings for this 4-fiber cable assembly can be found on its downloadable PDF datasheet.
L-com has one of the largest in-stock selections of LC/UPC to SC/UPC fiber optic breakout cords for international and domestic orders. We are committed to delivering excellent service to support our customers in maintaining the continuity and reliability of their networks. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal OS2 single mode fiber optic cable that meets your requirements.
Features
- 4X LC UPC to 4X SC UPC
- Indoor single mode OS2
- Riser (OFNR) rated cable
- 4.5mm with tight buffer and aramid yarn strength member
- 2mm TIA 598 color coded, .5M breakout
- Suitable for ceilings and riser areas
Application
- Data centers
- Passive Optical Networks (PON)
- Local Area Networks (LAN)
- Enterprise Networking
- Storage and cloud based services
- AI data storage and communications
- Headend termination to a fiber backbone
- Terminations of data center fiber rack system