Looking for a reliable fiber optic cable for your critical applications? Look no further than the FCA-M8-FMLCM1MT-3. With 4 channels, TFOCA 2 Flange Mount Receptacle, and Multimode OM1 fiber, this cable is designed to provide exceptional performance in demanding environments. It features a Hermaphroditic design that enables plug-to-plug extensions, making it a versatile choice for any application.
This cable is 100% compatible with all other options, including TFOCA-II®, QFOCA, DFOCA, GFOCA, and GenX, and is designed to MIL-DTL-83526/18 specification. Approved to the US Army CECOM A3302584 specification, it also features an integrated "push-pull"system and includes 2.0mm diameter sub units to LC/UPC connectors. With a cable impact resistance of 1500 impacts (TIA-455-25) and a cable crush resistance of 2200 N/cm (TIA-455-41) you can trust that it will keep your data flowing even in the toughest conditions.
The TFOCA 2 is standard key 1, and the cable utilizes OCC cable, B-004CWST5KM, with a cable diameter of 7.5mm and an overall length of 3 meters. Whether you are working in a military, industrial, or commercial setting, the FCA-M8-FMLCM1MT-3 fiber optic cable is built to deliver reliable, high-performance data transmission in any situation. Its rugged construction, superior specifications, and compatibility with a wide range of other options make it an excellent choice for any application. Other lengths are also available on request, if you do not see the length, you are looking for, please contact our expert technical support.
Features
- Hermaphroditic design enables plug to plug extensions
- 100% interminable with all other options, i.e., TFOCA-II®, QFOCA, DFOCA, GFOCA, and GenX
- Designed to the MIL-DTL-83526/18 specification
- Approved to the US Army CECOM A3302584 specification
- Integrated "Push-Pull" system
- Cable impact resistance: 1500 impacts (TIA-455-25)
- Cable crush resistance: 2200 N/cm (TIA-455-41)
- IL: ≤ .75dB
- Standard key 1
- Utilizes OCC cable, PN: B-004CWST5KM
Application
- Harsh environment and military ground tactical applications
- United States Army, Navy, and Marine corps military tactical deployments
- Deployable installations for federal emergency management agency
- Homeland security applications
- Industrial broadcast
- Mining
- Mobile communications
- Oil/Gas