L-com

3U (5.25") 19 Inch Panel with 48 Keystone Openings

  • Picture of 3U (5.25") 19 Inch Panel with 48 Keystone Openings
  • Picture of 3U (5.25") 19 Inch Panel with 48 Keystone Openings
  • Picture of 3U (5.25") 19 Inch Panel with 48 Keystone Openings
  • Picture of 3U (5.25") 19 Inch Panel with 48 Keystone Openings
  • Picture of 3U (5.25") 19 Inch Panel with 48 Keystone Openings
Picture of 3U (5.25") 19 Inch Panel with 48 Keystone Openings
SKU PR525B-48KS
Available to Ship 411
Quantity Price
1 - 9 $33.99
10 - 24 $32.63
25 - 99 $31.27
100 + Call Us
Price $33.99

All Prices are in US Dollars and do not include duties



The L-com PR525B-48KS is a 3U (5.25") 19-inch rack panel that has 48 keystone style openings and is made from 16-gauge cold-rolled steel, ensuring strength and durability. This panel is finished with a black powder coat for additional protection, making it ideal for IT, telecom, and industrial applications. L-com has the largest in-stock selection of 19-inch rack panels for international and domestic orders with same-day shipment. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and knowledgeable sales team can help you find the right panel solution for your requirements.


Features
  • Pre-punched 3U (5.25") height 19-inch rack panel for mounting 48 keystone style jacks and couplers
  • Constructed with 16-gauge cold rolled steel for strength
  • Compatible with all L-com keystone jacks and couplers

Application
  • LAN aggregation
  • Data center management
  • Telecom

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.