L-com

380 MHz - 470 MHz 2 Folded Dipole antenna, 7.6 dBi gain, 1/4 Wave Offset pattern, V-pol, Type N Female Connector

  • Picture of 380 MHz - 470 MHz 2 Folded Dipole antenna, 7.6 dBi gain, 1/4 Wave Offset pattern, V-pol, Type N Female Connector
Picture of 380 MHz - 470 MHz 2 Folded Dipole antenna, 7.6 dBi gain, 1/4 Wave Offset pattern, V-pol, Type N Female Connector
SKU LCANED1007
Available to Ship 11
Quantity Price
1 - 4 $1,300.00
5 - 9 $1,248.00
10 - 24 $1,196.00
25 + Call Us
Price $1,300.00

All Prices are in US Dollars and do not include duties



The L-com LCANED1007 is a high performance, two element exposed folded dipole antenna designed to operate from 380 to 470 MHz for UHF frequency band communication systems. The LCANED1007 has 7.6 dBi / 5.45 dBd of high gain and can be used for long distance communications over a wide range of applications. The LCANED1007 is ideal for boosting radar, GPR/WPR, FM Radio, TV broadcasts, public safety, LMR / PMR and aviation.

The folded exposed dipole LCANED1007 has 35 vertical beamwidth and 220 horizontal beamwidth. This antenna has Vertical polarization, and the included mounting kit allows for very easy and quick time installations with less effort. These exposed dipoles are already tuned to be Quarter wavelength away from the mast and do not require any further field adjustments. The LCANED1007 exposed dipole antennas are robust, outdoor, weatherproof, and high velocity wind sustainable antennas made up of high-grade aluminum alloys for longevity and resistant to corrosion. These dipole antennas are side mounted ¼ wave spacing from the mast, has a pigtail terminated with 1 Type N female connector. This premium quality 2-bay dipole antenna has offset pattern with 100W maximum power handling capability.

L-com’s 380 to 470 MHz two element Quarter wave exposed folded dipole LCANED1007 antennas with 7.6 dBi/ 5.45 dBd max gain for UHF communication applications. The central support mast is precisely designed for easy dipole attachments which fit tightly for error free and quick installations and ease for transportation. This Quarter wave folded exposed dipole antenna with N Female Type connector is in stock and ready to ship the same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.


Features
  • Frequency coverage for 380 MHz to 470 MHz with Type N Female connector
  • Very High Gain 7.6 dBi / 5.45 dBd antennas
  • Easy and quick time to installations
  • Industrially tuned dipoles made of high-grade aluminum alloys
  • 2-Folded dipole antenna has offset pattern with ¼ wave spacing
  • 220° horizontal beamwidth, and 35° vertical beamwidth with Vertical Polarization
  • 100 W max input power

Application
  • Outdoor point-to-point (PtP) or point-to-multipoint (PtMP) applications
  • UHF radio applications supported with Trunking for two-way radio communications
  • Wireless LAN systems, IOT and IIOT low data high coverage applications
  • TV Broadcasts and FM radio applications
  • Air traffic controllers / Public Safety / Emergency services / Marine communications
  • Tetra and P-25 Applications exclusively supported
  • Land Mobile Radio (LMR) and Private Mobile Radio (PMR)

Key Specifications

Key Specifications

Polarization
Vertical
Minimum Frequency
380 MHz
Maximum Frequency
470 MHz
Connector Series
N
Connector Gender
Female
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.