L-com

37U AV Rack Cabinet, Floor Standing, 28 Inch (700mm) depth, Bundle, Black

  • Picture of 37U AV Rack Cabinet, Floor Standing, 28 Inch (700mm) depth, Bundle, Black
  • Picture of 37U AV Rack Cabinet, Floor Standing, 28 Inch (700mm) depth, Bundle, Black
  • Picture of 37U AV Rack Cabinet, Floor Standing, 28 Inch (700mm) depth, Bundle, Black
  • Picture of 37U AV Rack Cabinet, Floor Standing, 28 Inch (700mm) depth, Bundle, Black
Picture of 37U AV Rack Cabinet, Floor Standing, 28 Inch (700mm) depth, Bundle, Black
SKU LC6737-1032-G-BK-KIT
Available to Ship 20
Quantity Price
1 - 9 $1,150.00
10 - 24 $1,104.00
25 - 99 $1,058.00
100 + Call Us
Price $1,150.00

All Prices are in US Dollars and do not include duties



L-com's LC6737-1032-G-BK-Kit AV Floor Standing rack cabinet is suitable for racking and storing a range of 19” equipment such as audio-visual components, servers, patch panels, PDUs, and routers. The 36U AV rack cabinet comes pre-assembled with 4 shelves (load capacity rating of 44 pounds each) for easy setup and has a low shipping cost. The AV cabinets are 28 in (700mm) depth with adjustable internal mounting rails and comes with front, rear, left, and right locks.

The L-com LC6737-1032-G-BK-Kit AV Floor Standing rack cabinet ensures the equipment stays at the ideal temperature with cooling vents on the top and bottom. The 36U AV cabinet with quick-release back and side panels allows complete and total access to components and wiring. The floor mount caster-included adjustable cabinet enables you to preconfigure racks and then move them into the desired place, two of these casters have a lock that helps to immobilize the equipment.

Constructed of heavy-duty 14 gauge cold-rolled steel with a black, electro-static powder coated finish, this rack delivers excellent utility and durability for your installation. The 36U AV rack cabinet weighs 213.8 pounds and possesses a weight capacity of 1763.7 pounds. The black audio component rack comes in the right design and construction to bring lasting security and reliability to your high-density build. This electro-static powder coated AV rack cabinet comes with an attractive, reliably reinforced, tempered glass, reversible door. The mounting rails are 10-32 threaded round holes and have RU markings

The L-com LC6737-1032-G-BK-Kit AV Floor Standing rack cabinet are in stock and ready to ship the same day. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the right product for your requirement.


Features
  • ADJUSTABLE DEPTH: This AV rack cabinet internal mounting rails are adjustable in depth that helps to handle a full-size server
  • SLEEK DESIGN: Tempered glass, reversible doors give a professional look and easy access while allowing you to readily monitor indicators
  • EASY INSTALLATION: Comes pre-assembled with 4 shelves with a load capacity rating of 44 pounds each for fast and simple installation
  • STRONG CONSTRUCTION: The sturdy welded frame is made of 14 gauge heavy-duty cold-rolled steel for durability
  • CONVENIENT ACCESS: Quick-release back and side panels for easy rear cable access
  • INCLUDES HARDWARE: 40 x M6 Cage Nuts, 40 x M6 Screws, 40 x Plastic Washers and 4 x Casters (2 with brakes)

Application
  • SOHO Networks

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.