L-com

3400 MHz - 3600 MHz, 14 dBi, Log Periodic Antenna, High Gain, V-pol, Type N Female connector

  • Picture of 3400 MHz - 3600 MHz, 14 dBi, Log Periodic Antenna, High Gain, V-pol, Type N Female connector
Picture of 3400 MHz - 3600 MHz, 14 dBi, Log Periodic Antenna, High Gain, V-pol, Type N Female connector
SKU LCANLP1010
Available to Ship 346
Quantity Price
1 - 24 $101.99
25 - 49 $96.89
50 - 99 $91.79
100 + Call Us
Price $101.99

All Prices are in US Dollars and do not include duties



The L-com LCANLP1010 is a high performance, wideband log periodic antenna designed to operate from 3400 to 3600 MHz for point to point communications. The LCANLP1010 from L-com has 14 dbi of gain and can be used for long distance directional communication over a wide range of frequencies. The LCANLP1010 is ideal for boosting 5G, LTE, CMDA, LoRA, IoT, WIFI.

The log periodic LCANLP1010 has 27 vertical beamwidth and 30 horizontal beamwidth. This antenna has Vertical polarization and the included mounting brackets allow for either vertical or horizontal mounting configurations. Log periodic antennas function as boosters where the existing cellular signal is weak and needs to reach further distances. The L-com directional antenna has a 9 inches long pigtail terminated with 1 Type N Female connector.

L-com’s 3400 to 3600 MHz log periodic LCANLP1010 antenna with 14 dBi max gain for sub 6 GHz 5G DAS networks operates in bands n48, n77, n78. This 5G directional log periodic antenna with N Female Type connector is in stock and ready to ship the same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Frequency coverage for 3400 MHz to 3600 MHz
  • Very High Gain 14 dBi Directional Antenna
  • Each connector covers wide band of frequencies
  • Easy Install universal mounting bracket provided
  • Weatherproof ABS radome
  • Pigtail – 9 inches
  • N-Type Female connector

Application
  • Point-to-point, LTE-M, NB-IoT, IoT, M2M applications
  • 5G / 4G LTE B22 / CBRS operation supported
  • 5G Bands supported - n48, n77, n78
  • DAS (Distributed Antenna Systems)
  • Public safety, utilities, CCTV and local radio coverage
  • Smart cities expansion for coverage and IOT / IIOT

Key Specifications

Key Specifications

Antenna Type
Log Periodic
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.