We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

3300 MHz - 4200 MHz, 11dBi Omnidirectional Fiberglass Antenna, N Female Connector, Gray

SKU HGV-3511U-NF
Available to Ship 86
Quantity Price
1 - 24 $96.99
25 - 49 $92.14
50 - 99 $87.29
100 + Call Us
Price $96.99

All Prices are in US Dollars and do not include duties



The single port high performance outdoor omnidirectional fiberglass antenna HGV-3511U-NF from L-Com is in stock and ready to ship the same day you order it. Specifically designed for Wi-Fi networks, the fiberglass radome type N female HGV-3511U-NF has a frequency range of 3300MHz to 4200MHz. This outdoor rated 11dBi gain fiberglass antenna includes an N-type female connector. The reasonably priced rugged omnidirectional antenna provides excellent coverage in rural or difficult-to-reach areas.

Our Omni antenna specialists are ready and available to answer any questions you may have about the HGV-3511U-NF single port omnidirectional fiberglass antenna. The gray N female fiberglass antenna supports the unlicensed 3.3 GHz band. These HGV-3511U-NF omnidirectional antennas provide simple mounting solutions for easy deployment.

Contact L-Com’s expert technical support for assistance with the omnidirectional fiberglass antenna or any antenna. Download our HGV-3511U-NF datasheet with specifications and CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your 11dBi 3.3 GHz to 4.2 GHz single port omnidirectional antenna will be exact to specification.

The fiberglass antenna HGV-3511U-NF from L-Com has high gain which allows for range extending 4-8 x farther than typical antennas. Order your single port 11dBi omnidirectional Fiberglass Antenna HGV-3511U-NF from L-Com today. There is no MOQ (minimum order quantity) and the product ships from our warehouse the same day.


Features
  • All weather operation
  • Includes heavy duty steel mast mounting brackets
  • Lightweight fiberglass radome
  • Integral N-Female connector
  • Commercial grade design
  • 360° Omnidirectional Pattern

Application
  • Point to Multipoint and Non Line of Sight (NLOS) Applications
  • 11 dBi gain
  • 3500 CBRS and EU C-Band Cellular Band Operation

Key Specifications

Key Specifications

Polarization
Vertical
Minimum Frequency
3.3 GHz
Maximum Frequency
4.2 GHz
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.