L-com

3300-4200 MHz, 2-Foot, 24 dBi, Parabolic Dish Antenna, Vertical/Horizontal Polarized, 2 x N-Type Female Connectors

  • Picture of 3300-4200 MHz, 2-Foot, 24 dBi, Parabolic Dish Antenna, Vertical/Horizontal Polarized, 2 x N-Type Female Connectors
Picture of 3300-4200 MHz, 2-Foot, 24 dBi, Parabolic Dish Antenna, Vertical/Horizontal Polarized, 2 x N-Type Female Connectors
SKU HG3342DP-24D
Available to Ship 3
Quantity Price
1 - 9 $437.99
10 - 24 $429.23
25 - 99 $420.47
100 + Call Us
Price $437.99

All Prices are in US Dollars and do not include duties



L-com’s HG3342DP-24D is a 3300 – 4200 MHz directional dish antenna with a 24 dBi nominal gain. The 2-foot parabolic dish antenna has a front-to-back ratio of 30 dB with vertical/horizontal polarization. Our high-quality single-band dual polarized antenna has 2-ports and is DC grounded to protect against lightning. This N-type connectorized antenna supports the latest C bands and CBRS bands for 5G.

The HG3342DP-24D parabolic dish antenna comes with an impedance of 50 Ohms and a max input power of 100 Watts. Our 2-foot directional dish antenna is designed to withstand temperatures between -40 to 60 deg C. The HG3342DP-24D from L-com has a minimum mounting pole diameter of 1.18 inches and a maximum mounting pole diameter of 2.36 inches.

Our 3300 – 4200 MHz single-band directional dish antenna has a gain of 24 dBi and an N-type connector. L-com’s HG3342DP-24D dual polarized antenna with 100 Watts max input power has 9 degrees of horizontal and 9 degrees of vertical HPBW. This vertical/horizontal polarized antenna has a gray-colored radome made of aluminum alloy.

L-com has the largest in-stock selection of N-type female connectorized 3300 – 4200 MHz parabolic dish antenna with same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal vertical/horizontal polarized antenna for your requirements.


Features
  • 2-Foot parabolic antenna
  • 3300 MHz to 4200 MHz, 24 dBi gain
  • 915mm LMR200 pigtail
  • 2 x N-type female connector
  • All aluminum dish material
  • Dual polarization (V/H)
  • VSWR < 2:1
  • 100 W max input power per port

Application
  • Long distance backhaul
  • Point to point data links (PtP)
  • Point to multi-point data links (PtMP)
  • Standard C-band and extended C-band
  • 5G bands - n77, n78
  • MIMO capability
  • CBRS and extended CBRS
  • 3 GHz WISP and LTE network

Key Specifications

Key Specifications

Antenna Type
Dish
Polarization
Vertical/Horizontal
Minimum Frequency
3.3 GHz
Maximum Frequency
4.2 GHz
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.