DescriptionL-com’s HG3342DP-090-NF is a 3300 – 4200 MHz MIMO directional panel antenna with a 16.5 dBi maximum gain. This antenna is well suited for multiple-input and multiple-output (MIMO) and a variety of telecom applications. The MIMO sector panel antenna has a front-to-back ratio of 28 dB with a 45 deg. slant polarization. Our high-quality single-band antenna has 2-ports and is DC grounded to protect against lightning. This N-type connectorized antenna supports the latest C bands and CBRS bands for 5G. The HG3342DP-090-NF sector panel antenna comes with an impedance of 50 Ohms and a max input power of 100 Watts. Our directional panel antenna is designed to withstand temperatures between -40 to 60 deg C. The HG3342DP-090-NF from L-com has a minimum mounting pole diameter of 1.18 inches and a maximum mounting pole diameter of 2.36 inches.Our 3300 – 4200 MHz single-band directional panel antenna has a gain of 16.5 dBi and an N-type connector. L-com’s HG3342DP-090-NF antenna with 100 Watts max input power has 85 degrees of horizontal and 6 degrees of vertical HPBW. This 45 deg. slant polarized antenna has a gray-colored radome made of PVC.L-com has the largest in-stock selection of N-type female connectorized 3300 – 4200 MHz MIMO sector panel antenna with same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 45 deg. slant polarized antenna for your requirements.Features
Application
![]() |