3300-4200 MHz, 15.5 dBi, Sector Panel Antenna, 45 Deg. Slant Polarized, 2 x N-Type Female Connectors

Item # HG3342DP-120-NF
Availability
17
Price Table
Quantity Price
1 - 4 $554.40
5 - 9 $532.22
10 - 24 $510.05
25 + Call Us
Add to Cart

Description

L-com’s HG3342DP-120-NF is a 3300 – 4200 MHz MIMO directional panel antenna with a 15.5 dBi maximum gain. This antenna is well suited for multiple-input and multiple-output (MIMO) and a variety of telecom applications. The MIMO sector panel antenna has a front-to-back ratio of 28 dB with a 45 deg. slant polarization. Our high-quality single-band antenna has 2-ports and is DC grounded to protect against lightning. This N-type connectorized antenna supports the latest C bands and CBRS bands for 5G.

The HG3342DP-120-NF sector panel antenna comes with an impedance of 50 Ohms and a max input power of 100 Watts. Our directional panel antenna is designed to withstand temperatures between -40 to 60 deg C. The HG3342DP-120-NF from L-com has a minimum mounting pole diameter of 1.18 inches and a maximum mounting pole diameter of 2.36 inches.

Our 3300 – 4200 MHz single-band directional panel antenna has a gain of 15.5 dBi and an N-type connector. L-com’s HG3342DP-120-NF antenna with 100 Watts max input power has 115 degrees of horizontal and 8 degrees of vertical HPBW. This 45 deg. slant polarized antenna has a gray-colored radome made of PVC.

L-com has the largest in-stock selection of N-type female connectorized 3300 – 4200 MHz MIMO sector panel antenna with same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 45 deg. slant polarized antenna for your requirements.


Features
  • 3300 MHz to 4200 MHz, 15 dBi gain
  • 120 deg. beamwidth sector antenna
  • 2 x N-type female connector
  • Weather proof - UV resistant PVC radome
  • Dual slant polarization (+/- 45 deg.)
  • VSWR < 2:1
  • 100 W max input power per port
Application
  • Long distance backhaul
  • Point to point data links (PtP)
  • Point to multi-point data links (PtMP)
  • Standard C-band and extended C-band
  • 5G bands - n77, n78
  • MIMO capability
  • CBRS and extended CBRS
  • 3 GHz WISP and LTE network


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov