3300-3800 MHz 13 dBi Slant 45 MIMO Omni Antenna, 2 x N Female (PVC radome)

Item # HG3513DPU-45
Availability
37
Price Table
Quantity Price
1 - 4 $439.99
5 - 9 $422.39
10 - 24 $404.79
25 + Call Us
Add to Cart

Description

The L-com HG3513DPU-45 is a high performance 5G / LTE outdoor omnidirectional antenna specifically designed for cellular networks. L-com's HG3513DPU-45 has 13 dBi gain and can be used to broadcast Cellular LTE signals. The HG3513DPU-45 operates from 3300 to 3800 MHz which is ideal for 5G, LTE, and 2x2 MIMO applications in CBRS band. The Multi-Band design of the L-com HG3513DPU-45 antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of telecommunication applications where wide coverage is desired. The HG3513DPU-45 from L-com has omnidirectional patterns with Dual Slant (±45°) polarization and features Type N connectors. The Type N connectorized HG3513DPU-45 antenna from L-com is designed specifically for outdoor operation and is ideal for and point to multipoint use in large open areas such as base station installations or large campuses. The included mounting bracket and hardware makes this antenna very easy to install. This 5G / LTE outdoor omnidirectional antenna just like our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • All weather operation
  • ±45 Slant |2x2 MIMO
  • PVC radome
  • Integral N-Female connectors
  • Commercial grade design
  • 360° Omnidirectional Pattern
Application
  • Point to Multipoint and Non Line of Sight (NLOS) Applications
  • 13 dBi gain
  • 3500, LTE, and CBRS Cellular Band Operation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov