L-com

3300-3800 MHz 13 dBi Gain Omnidirectional Dual Pol MIMO Antenna - 4 x Type N Female Connector, PVC Radome

  • Picture of 3300-3800 MHz 13 dBi Gain Omnidirectional Dual Pol MIMO Antenna - 4 x Type N Female Connector, PVC Radome
Picture of 3300-3800 MHz 13 dBi Gain Omnidirectional Dual Pol MIMO Antenna - 4 x Type N Female Connector, PVC Radome
SKU HG3513DP4-NF
Available to Ship 31
Quantity Price
1 - 4 $920.00
5 - 9 $883.20
10 - 24 $846.40
25 + Call Us
Price $920.00

All Prices are in US Dollars and do not include duties



The L-com HG3513DP4-NF is a high performance 5G / LTE outdoor omnidirectional antenna specifically designed for cellular networks. L-com's HG3513DP4-NF has 13 dBi gain and can be used to broadcast Cellular LTE signals. The HG3513DP4-NF operates from 3300 to 3800 MHz which is ideal for 5G, LTE, and 4x4 MIMO applications in CBRS band. The Multi-Band design of the L-com HG3513DP4-NF antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of telecommunication applications where wide coverage is desired. The HG3513DP4-NF from L-com has omnidirectional patterns with Dual Slant (±45°) polarization and features 4 Type N connectors. The Type N connectorized HG3513DP4-NF antenna from L-com is designed specifically for outdoor operation and is ideal for and point to multipoint use in large open areas such as base station installations or large campuses. The included mounting bracket and hardware makes this antenna very easy to install. This 5G / LTE outdoor omnidirectional antenna just like our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • All weather operation
  • ±45 Slant
  • 4x4 MIMO
  • UV Resistance PVC Radome
  • N-Female connectors
  • 360° Omnidirectional Pattern

Application
  • Point to Multipoint and Non Line of Sight (NLOS) Applications
  • 13 dBi gain
  • 3500, LTE, and CBRS Cellular Band Operation

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
±45 Deg. Slant
Minimum Frequency
3.3 GHz
Maximum Frequency
3.8 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.