L-com

31 dBi Active GPS/BeiDou/GLONASS Timing Antenna RHCP 1563/1575/1602, RG174 TNC Female IPX6

  • Picture of 31 dBi Active GPS/BeiDou/GLONASS Timing Antenna RHCP 1563/1575/1602, RG174 TNC Female IPX6
  • Picture of 31 dBi Active GPS/BeiDou/GLONASS Timing Antenna RHCP 1563/1575/1602, RG174 TNC Female IPX6
Picture of 31 dBi Active GPS/BeiDou/GLONASS Timing Antenna RHCP 1563/1575/1602, RG174 TNC Female IPX6
SKU LCANGPS1016
Available to Ship 92
Quantity Price
1 - 9 $223.99
10 - 24 $215.03
25 - 99 $206.07
100 + Call Us
Price $223.99

All Prices are in US Dollars and do not include duties



L-com's LCANGPS1016 active GPS timing antenna filters and amplifies GNSS L1, GLONASS G1, and BeiDou B1 global positioning signals received from satellite constellations. The antenna operates within 1559 MHz to 1563 MHz, 1574 MHz to 1606 MHz with high out-of-band rejection with an integrated 28 dB LNA.

The L-com LCANGPS1016 recovers timing and positioning data for timing reference and phase synchronization. High 31 dBi gain and low 1.5 dB noise figure allows for longer commercial grade cable, making installation versatile and economical.

The GPS timing antenna LCANGPS1016 from L-com is externally grounded with a DC feed through the RF cable. This Timing Antenna with TNC Female connector is compatible with several existing mounting brackets. The active antenna is fully ruggedized and IPX6 Rated. Active GPS Antennas from L-com are high-quality components backed by expert technical support and sales personnel.


Features
  • TNC Female
  • Right Hand Circular Polarizied
  • 28 dB LNA w/ low 1.5 dB Noise Figure
  • Neodymium Rare-Earth Magnet
  • IPX6 Rated

Application
  • GPS L1/BDS B1/GLONASS G1
  • High Accuracy Global Positioning
  • Precision Agriculture, Mining and Construction
  • Military and Security
  • Law Enforcement and Public Safety

Key Specifications

Key Specifications

Antenna Type
GPS Active
Polarization
RHCP
Minimum Frequency
1.56 GHz
Maximum Frequency
1.61 GHz
Connector Series
TNC
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.