L-com

3.5GHz, 15 dBi Spatial Diversity/X Pol Small Cell Sector Antenna, 4-Port, Type N Female Connector

  • Picture of 3.5GHz, 15 dBi Spatial Diversity/X Pol Small Cell Sector Antenna, 4-Port, Type  N Female Connector
Picture of 3.5GHz, 15 dBi Spatial Diversity/X Pol Small Cell Sector Antenna, 4-Port, Type  N Female Connector
SKU HG3515SDP4-065
Available to Ship 32
Quantity Price
1 - 4 $775.99
5 - 9 $744.95
10 - 24 $713.91
25 + Call Us
Price $775.99

All Prices are in US Dollars and do not include duties



The HG3515SDP4-065 Small Cell Sector Panel Antenna from L-com is a high performance, compact, and lightweight antenna. This sector antenna is designed to support LTE deplyoments in 3.3 to 3.8 GHz spectrum. This L-com antenna features four ports with dual ±45 slant polarization, high 15 dBi gain with a 65 degree beamwidth in a single, small profile enclosure with one mounting point. This antenna supports the 3.5 GHz Citizens Broadband Radio Service (CBRS) frequency band for 4x4 or 2x2 MIMO point-to-multipoint applications. The small cell sector provides optimial signal strength over the target coverage zone which is attributed to its wider elevation beamwidth. The L-COM CBRS high performance sector HG3515SDP4-065 has 4-ports with dual polarization technology that is compatible with one 4x4 radio or two 2x2 radios. The sector antenna's 60 degree horizontal beamwidth is ideal for 6-sector frequency-reuse two (ABCABC) channel planning. It is rugged and built to last and features a heavy-duty UV-resistant ABS radome and heavy-duty mounting brackets that is built to withstand speeds of up to 100 mph. The antenna's brackets allows installation with pipe diameter from 0.75" to 3.3" and up to 30 degrees of incline for easy alignment. This CBRS sector antenna ship same day, just like our wide selection of superior quality RF parts. Contact our experienced and friendly application engineers and sales staff for support on antennas or other L-com products.

Features
  • Small cell design with aesthetically pleasing form factor
  • 4 x 4 MIMO – Multiple-Input and Multiple-Output
  • Four ±45 slant polarization ports with integral N-female connectors in a single enclosure
  • UV-resistant radome and rugged mounting hardware for all-weather operation
  • 0° fixed electrical downtilt

Application
  • 3.5 GHz Citizens Broadband Radio Service(CBRS) applications
  • Wireless LAN systems & IEEE 802.16e applications
  • Mobile WiMAX Wireless Internet Provider "cell" sites
  • SOFDMA
  • Point-to-multipoint (PtMP) requiring 65 degree of horizontal coverage
  • Ideal for 6-sector frequency-re use two with LTE equipment
  • Small cell and urban deplyoments

Key Specifications

Key Specifications

Antenna Type
Sector
Polarization
±45 Deg. Slant
Minimum Frequency
3.3 GHz
Maximum Frequency
3.8 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.