Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

3.5 dBi, VHF Rubber Duck Antenna, 139-174 MHz, BNC Connector, Vertical Polarization

  • Picture of 3.5 dBi, VHF Rubber Duck Antenna, 139-174 MHz, BNC Connector, Vertical Polarization
Picture of 3.5 dBi, VHF Rubber Duck Antenna, 139-174 MHz, BNC Connector, Vertical Polarization
SKU LCANRBD1013
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The LCANRBD1013 rubber duck antenna from L-Com is part of our extensive line of directional antennas that we offer with global same-day shipping from our facilities certified to ISO 9001:2015. L-Com’s high-quality single-band rubber duck antenna has a 3.5 dBi nominal gain and can be procured with no order limit. This rubber duck single-band 3.5 dBi antenna has a frequency range of 139 MHz to 174 MHz.

We lead the industry in supplying products like this 139 MHz to 174 MHz single-band antenna, along with other RF, microwave, and millimeter wave components. This rubber duck antenna from L-Com uses a BNC connector and has a maximum input power of 20 watts. Use our single-band rubber duck antenna with vertical polarization for fixed and mobile services, public safety or emergency services, trunking for two-way radio communications, marine or rail road communications, land mobile radio (LMR), PtP or PtMP, and P-25 applications.

L-Com’s rubber duck antenna with 3.5 dBi gain has a BNC-type connector. This BNC-series connectorized omnidirectional antenna is 0.5 inches tall, 0.5 inches wide, and 8.66 inches long. The LCANRBD1013 VHF antenna has 360-degrees of horizontal and 70-degrees of vertical HPBW. Our high-quality antenna has a maximum input VSWR (voltage standing wave ratio) of 3:1.

L-Com’s 50 Ohms impedance antenna can operate at temperatures ranging from -40 °C to 60 °C. This single-band rubber duck antenna is offered with expert technical support, PDF datasheets, and CAD drawings with dimensions and specifications. Order your 3.5 dBi VHF rubber duck antennas now and enjoy our international or domestic same-day shipping.


Features
  • 136 MHz to 174 MHz, 3.5 dBi Gain
  • BNC connector
  • Telescopic radiator
  • Plug and play
  • 20W power handling
  • VSWR < 2:1
  • Vertical polarization

Application
  • PtP or PtMP applications
  • Trunking for two-way radio comms
  • VHF applications
  • Public Safety / Emergency services
  • Marine / Rail road communications
  • P-25 applications exclusively supported
  • Land mobile radio (LMR)
  • Fixed and mobile services

Key Specifications

Key Specifications

Antenna Type
Rubber Duck
Polarization
Vertical
Minimum Frequency
139 MHz
Maximum Frequency
174 MHz
Connector Series
BNC
Impedance
50 Ohm
Maximum Input VSWR
3:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.