L-com

Bulgin 3 Position Circular Connector Receptacle, Female Sockets Solder Cup

  • Picture of Bulgin 3 Position Circular Connector Receptacle, Female Sockets Solder Cup
Picture of Bulgin 3 Position Circular Connector Receptacle, Female Sockets Solder Cup
SKU SA2404
Available to Ship 100
Quantity Price
1 - 24 $10.59
25 - 49 $10.06
50 - 99 $9.53
100 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $10.59

All Prices are in US Dollars and do not include duties



Bulgin's SA2404 is a circular connector receptacle suitable for industrial, commercial, marine, wastewater, medical, agriculture, recreation and leisure, food processing, and consumer electronic applications. This socket connector receptacle has solder type termination. Our circular connector receptacle is specifically stocked to be readily available for same-business-day shipping. The Bulgin SA2404 circular power connector receptacle is designed to operate within a temperature range of -20 to 70 deg C.

Our circular connector receptacle has a 38.1 mm diameter over coupling ring. This connector receptacle has a maximum voltage of 250 V. Our SA2404 circular power receptacle from L-com is made of polyamide and has brass contact material with tin plating. Make your online purchase right now to take advantage of our same-day shipping.

L-com has one of the largest in-stock selections of circular connector receptacle for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect solder type circular connector receptacle for your requirements.


Features
  • Mates with SA2403 (3 pole) and SA2367 (4 pole)
  • Key Way to Ensure Correct Polarity
  • Solder Sockets
  • 3A, 250V AC


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.