L-com

3 Pole Flange Mount Fused IEC inlet connector

  • Picture of 3 Pole Flange Mount Fused IEC inlet connector
Picture of 3 Pole Flange Mount Fused IEC inlet connector
SKU PF0001/28
Available to Ship 89
Quantity Price
1 - 24 $8.89
25 - 49 $8.45
50 - 99 $8.00
100 + Call Us
Price $8.89

All Prices are in US Dollars and do not include duties



The Bulgin PF0001/28 3 pole flange mount fused IEC inlet connector offered by L-com supports the connection of AC power from an AC power supply to a piece of equipment. This black C14 IEC connector has three contacts and is capable of handling up to 10 A of current and 250 V of voltage. Our flange mount IEC inlet includes C14 connector and a single fuseholder measuring 5 mm x 20 mm, making it suitable for commercial, industrial, and residential applications.

Our UL-certified IEC connector is made of nylon 66 with UL94V-0 flammability ratings. This IEC nylon 66 connector features a 2.8mm solder tag. The Bulgin PF0001/28 flange mount IEC inlet connector can withstand cold conditions in the temperature range of -40 to +70 degrees Celsius.

L-com has one of the largest in-stock selections of IEC connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the flange mount fused IEC inlet connector that meets your needs.


Features
  • EN60 320-1 Standard Sheet C14 Class I
  • Cold Condition
  • Single 5mm x 20mm fuse with spare fuse facility

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.