L-com

3" Louvered Aluminum vent

  • Picture of 3" Louvered Aluminum vent
Picture of 3" Louvered Aluminum vent
SKU NBPC-V4
Available to Ship 21
Quantity Price
1 - 24 $32.19
25 - 49 $30.58
50 - 99 $28.97
100 + Call Us
Price $32.19

All Prices are in US Dollars and do not include duties



L-com now offers this 3" Louvered Aluminum outdoor vent that can be used to add a flush mounted vent to any of our enclosure products. The aluminum frame has notches so that it can be fitted into a 3 inch diameter circular hole without the need for any tools or hardware.

Features
  • Kit Contains one low profile aluminum louvered air Vent
  • Mounts into a 3 inch diameter circular hole
  • No special hardware or tools need to install or remove.

Application
  • Enclosure Modification
  • Custom applications
  • Cooling & Venting


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.