L-com

3.3-3.8GHz, 90 Degree Sector Antenna, 17.0 dBi, 4-Port, ±45 Slant Polarization

  • Picture of 3.3-3.8GHz, 90 Degree Sector Antenna, 17.0 dBi, 4-Port, ±45 Slant Polarization
Picture of 3.3-3.8GHz, 90 Degree Sector Antenna, 17.0 dBi, 4-Port, ±45 Slant Polarization
SKU HG3517DP4-090
Available to Ship 7
Quantity Price
1 - 4 $850.00
5 - 9 $816.00
10 - 24 $782.00
25 + Call Us
Price $850.00

All Prices are in US Dollars and do not include duties



Superior Performance: The L-COM Brand HG3517DP4-090 Sector Panel Antenna combines four ports with dual ±45 slant polarization, high 17 dBi gain with a 90 degree beamwidth in a single enclosure with one mounting point. It is a professional quality antenna designed primarily for 4x4 or 2x2 MIMO point-to-point or point-to-multipoint applications in the 3.5 GHz Citizens Broadband Radio Service (CBRS) frequency band. This antenna incorporates advanced low PIM, dual polarization technology that allows for the interoperability of one 4x4 radio or two 2x2 radios with multiple transmit and receive path. The sector antenna is ideal for applications requiring 90 degree horizontal coverage over one or more sectors and with 4-sector frequency-reuse two (ABAB) channel planning. This antenna supports LTE deployments in the 3.3 - 3.8 GHz spectrum.&&Rugged and Weatherproof: The 4-port sector antenna features a heavy-duty UV-resistant plastic radome for all-weather operation. The heavy-duty, powder-coated mounting brackets allows installation with pipe diameter from 1.25" to 3.5" and various degrees of incline for easy alignment. This sector antenna is built to withstand speeds of up to 100 mph and survive in a wide-range of challenging environments.

Features
  • 4 x 4 MIMO – Multiple-Input and Multiple-Output
  • Four ±45 slant polarization ports with integral N-female connectors in a single enclosure
  • UV-resistant radome and rugged mounting hardware for all-weather operation
  • 0° fixed electrical downtilt
  • Uniform 360 degree coverage

Application
  • 3.5 GHz Citizens Broadband Radio Service(CBRS) applications
  • Wireless LAN systems & IEEE 802.16e applications
  • Mobile WiMAX Wireless Internet Provider "cell" sites
  • SOFDMA
  • Point-to-multipoint (PtMP) requiring 90 degree of horizontal coverage
  • Ideal for 4-sector frequency-reuse two with LTE equipment

Key Specifications

Key Specifications

Antenna Type
Sector
Polarization
45 Deg. Slant
Minimum Frequency
3.3 GHz
Maximum Frequency
3.8 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.7:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.