L-com

Bulgin 3 (2 Power + PE) Position Circular Connector Receptacle, Female Sockets Screw, Bulkhead Mount

  • Picture of Bulgin 3 (2 Power + PE) Position Circular Connector Receptacle, Female Sockets Screw, Bulkhead Mount
Picture of Bulgin 3 (2 Power + PE) Position Circular Connector Receptacle, Female Sockets Screw, Bulkhead Mount
SKU PX0730/S
Available to Ship 50
Quantity Price
1 - 24 $25.99
25 - 49 $24.69
50 - 99 $23.39
100 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $25.99

All Prices are in US Dollars and do not include duties



Bulgin’s PX0730/S offered by L-com is a circular power connector receptacle available in black color. This female socket connector receptacle has 3-contacts and screw type termination. The receptacle is waterproof and dustproof to IP68 when mated with a compatible connector. Our circular power connector receptacle is specifically stocked to be readily available for same-business-day shipping.

The PX0730/S circular power connector receptacle from Bulgin is suitable for industrial, commercial, marine, wastewater, medical, agriculture, food processing, and consumer electronic applications. Additional specs and dimensions for this 3-position circular connector receptacle can be found on its downloadable PDF specification datasheet.

L-com has one of the largest in-stock selections of circular power connector receptacles for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect screw type circular connector receptacle for your requirements.


Features
  • Mates with Flex Cable Connector
  • Single Hole Fixing
  • Plug
  • 3 Contacts

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.