L-com

3 in 1 Ratcheting Ethernet Modular Crimp Tool for 4x2, 4x4 RJ22, 6x4 RJ11, 6x6 RJ12 and 8x8 RJ45 plugs with built in Strip and Cut Tools

  • Picture of 3 in 1 Ratcheting Ethernet Modular Crimp Tool for 4x2, 4x4 RJ22, 6x4 RJ11, 6x6 RJ12 and 8x8 RJ45 plugs with built in Strip and Cut Tools
Picture of 3 in 1 Ratcheting Ethernet Modular Crimp Tool for 4x2, 4x4 RJ22, 6x4 RJ11, 6x6 RJ12 and 8x8 RJ45 plugs with built in Strip and Cut Tools
SKU HT-468R
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


L-com's economical medium service HT-468R modular crimp tool is the right choice where the expense of a professional grade tool is not wanted. This all in one VDV (Voice/Data/Video) crimper combines a wire stripper and cutter with the three crimp slots for the most popular Registered Jack (RJ) type plugs. One side features an 8 position crimp die for RJ45 (8x8) plugs alongside a 6 position die for RJ11 (6x4) and RJ12 (6x6) plugs. The opposite side features a 4 position crimp die for RJ22 (4x4) handset style plugs. Each HT-468R is made with an all steel frame to insure a long service life and the built in cable cutter/stripper allows for faster cable prep with just one tool for both flat and round cable. The ratcheting design means easy, efficient and consistent terminations as you will never have to wonder if the tool crimped down far enough on your plugs. Improve your modular plug terminations by getting a new L-com crimp tool today.

Features
  • Built in crimp dies for RJ22 (4x4, 4P4C or handset), RJ11 (6x4 or 6P4C), RJ12 (6x6 or 6P6C) and RJ45 (8x8 or 8P8C) style modular plugs
  • Ratcheting design ensures easy, quick and consistent terminations every time
  • Built in cutter/stripper works with flat and round cable and eliminates the need to carry extra tools
  • Handle grips for comfort
  • RJ style connectors sold separately

Application
  • Cable installation
  • Cable assembly
  • Cable repair
  • Tool kits
  • DIY


Product Resources

Key Specifications

Key Specifications

Hex Size Unit
in
Tool Type
Crimper
Hex Size
0.028, 0.039, 0.047, 0.100, 0.128, 0.151
Cable Series
LMR 100A, WBC100, RG174, RG178, RG179, RG180, RG187, RG198, RG316

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available
P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.