L-com

2W/4 dB Fixed Attenuator, N Male to N Female Passivated Stainless Steel Body Up to 18 GHz

  • Picture of 2W/4 dB Fixed Attenuator, N Male to N Female Passivated Stainless Steel Body Up to 18 GHz
Picture of 2W/4 dB Fixed Attenuator, N Male to N Female Passivated Stainless Steel Body Up to 18 GHz
SKU LCAT7094-04
Available to Ship 2
Quantity Price
1 - 24 $67.99
25 - 49 $65.27
50 - 99 $63.23
100 + Call Us
Price $67.99

All Prices are in US Dollars and do not include duties



L-Com’s 2W/4 dB fixed attenuator LCAT7094-04 is in stock and ready to ship on the same-day of order. The 4 dB fixed attenuator LCAT7094-04 is rated to 2 Watts and operates from DC to 18 GHz. This 2-Watt fixed attenuator’s versatile coaxial package uses type N male to type N female connectors with passivated stainless steel body. The LCAT7094-04 RF fixed attenuators lower the amplitude of a signal (attenuate) to 4 dB and can be used in a wide variety of applications.

Our RF fixed attenuator specialists are ready and available to answer any questions you may have on the LCAT7094-04 2W/4 dB fixed attenuator. This LCAT7094-04 N male to N female attenuators can be used to reduce signal levels in order to protect measurement equipment or other circuitry, to extend the range of power meters and amplifiers, and to impedance match circuits by reducing the VSWR seen by adjacent components.

Contact L-Com’s expert technical support for assistance with the 2W/4 dB fixed attenuator or any RF fixed attenuator. Download our LCAT7094-04 datasheet with specifications and CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your 4db rated 2 watt, 1.350 VSWR, fixed attenuator will be exact to specification.

L-Com carries a wide range of fixed attenuators with a broad selection of attenuation levels and frequency ranges. These 2W/4 dB fixed attenuators can prevent signal overload in amplifiers, receivers, and detectors, adjusting the signal level to optimal power range. Order your 2W/4 dB fixed attenuator LCAT7094-04 from L-Com today. There is no MOQ (minimum order quantity) and the DC to 18 GHz RF attenuator ships same day from our warehouse.

Features
  • DC to 18 GHz Frequency Range
  • Attenuation 4±0.3 dB
  • N Type Male/Female Connectors
  • Max Power 2 Watts (CW)
  • VSWR < 1.35:1

Application
  • Instrumentation
  • Precision Measurements
  • Prototyping and Characterization
  • Production Systems

Key Specifications

Key Specifications

Attenuator Design
Fixed
Active/Passive
Passive
Connection Type
In-Series
Connector-In Impedance
50 Ohms
Connector-Out Impedance
50 Ohms
Max Freq
18 GHz
Nominal Attenuation
4 dB
Attenuation Accuracy, Typ
0.3 dB
VSWR, Max
1.35:1
Input Power, Max (CW)
2 Watts
Body Material
Passivated Stainless Steel
Connector-In Series
N
Connector-In Gender
Male
Connector-Out Series
N
Connector-Out Gender
Female
Max Operating Temperature
125 deg C
Min Operating Temperature
-65 deg C

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.