L-com

2U Cold Rolled Steel Horizontal Cable Manager, Rack Mount

  • Picture of 2U Cold Rolled Steel Horizontal Cable Manager, Rack Mount
  • Picture of 2U Cold Rolled Steel Horizontal Cable Manager, Rack Mount
  • Picture of 2U Cold Rolled Steel Horizontal Cable Manager, Rack Mount
  • Picture of 2U Cold Rolled Steel Horizontal Cable Manager, Rack Mount
  • Picture of 2U Cold Rolled Steel Horizontal Cable Manager, Rack Mount
Picture of 2U Cold Rolled Steel Horizontal Cable Manager, Rack Mount
SKU LC2UMHCM
Available to Ship 92
Quantity Price
1 - 9 $43.79
10 - 24 $42.91
25 - 99 $42.04
100 + Call Us
Price $43.79

All Prices are in US Dollars and do not include duties



L-com’s LC2UMHCM is a cold rolled steel horizontal cable manager raceway duct panel designed to organize and support cables from patch panels and other rack and cabinet mount products. This horizontal cable manager has measurements of 19 inches in length, 2.83 inches wide, and 3.5 inches high. Our cold rolled steel horizontal cable manager is suitable for networking, IT, A/V, studios, and broadcasting applications. This horizontal cable manager is available fully assembled with a duct cover, for easy installation. Make your online purchase right now to take advantage of our same-day shipping.

The L-com’s rack-mounted 2U horizontal cable manager can reduce cable tension and improve passive airflow. Our cold rolled steel horizontal cable manager can be mounted on standard 19-inch racks and cabinets and manages everything from small to large bundles of cables and patch cords. This horizontal cable manager is constructed of durable cold rolled steel. Our LC2UMHCM horizontal cable manager has a 2U rack height. Use this raceway duct horizontal cable manager panel to get all the benefits of streamlined cable organization.

L-com has the largest in-stock selection of cold rolled steel horizontal cable manager for international and domestic orders with same-day shipment. Our cable manager is manufactured with quality production processes and is 100% factory tested. All mounting hardware is included in our horizontal cable manager panel. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 2U cold rolled steel horizontal cable manager for your requirements.


Features
  • EASY INSTALLATION: Quick and simple rail mounting

Application
  • DATA/IT applications
  • A/V applications
  • Broadcasting
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.