L-com

2U Center Weighted Vented Server Shelf

  • Picture of 2U Center Weighted Vented Server Shelf
  • Picture of 2U Center Weighted Vented Server Shelf
  • Picture of 2U Center Weighted Vented Server Shelf
Picture of 2U Center Weighted Vented Server Shelf
SKU LC2UCWVSS
Available to Ship 36
Quantity Price
1 - 9 $119.99
10 - 24 $117.59
25 - 99 $115.19
100 + Call Us
Price $119.99

All Prices are in US Dollars and do not include duties



L-com's LC2UCWVSS is a center-weighted, vented server shelf designed for standard 19-inch EIA-compliant racks and cabinets. This vented server shelf is built to hold up to 110 lbs of equipment, making it ideal for heavier devices like tower computers, servers, or AV gear. This vented server shelf is made from cold-rolled steel with a black powder-coated finish that provides strength, durability, and a clean, professional appearance. This vented server shelf is suitable for use in IT, networking, A/V, studio, and broadcasting applications. The 2U center-weighted vented server shelf provides a professional, secure, and durable solution for structured equipment management. Make your online purchase right now to take advantage of our same-day shipping.

Our LC2UCWVSS vented server shelf is 19 inches in width and 4.5 inches in height. This 2U vented server shelf with a 9.88-inch depth (each side) is a heavy-duty, space-efficient solution designed to support and organize non-rack mountable equipment in standard 19-inch EIA-compliant racks and cabinets. The vented design not only provides structural stability but also improves equipment organization. It features a center-weighted design and a vented platform for enhanced airflow. This vented server shelf is designed for secure mounting to racks using either threaded screws, screws, or cage nuts, providing flexible installation options.

The 2U vented server shelf comes fully assembled, minimizing setup time and providing quick installation. Whether you're upgrading an existing rack or configuring a new installation, the easy-install design simplifies network equipment space and ensures long-term reliability. This vented server shelf has durable construction, a sleek black finish, and a standardized design, making it a dependable choice for professionals who require strength, flexibility, and performance in a rack-mount environment.

L-com has the largest in-stock selection of 2U vented server shelves for international and domestic orders with same-day shipment. All our shelves are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 2U vented server shelf for your requirements.


Features
  • Cold-rolled steel
  • Black powder coated finish
  • Compatible with any EIA Standard 19" network rack, bracket or cabinet.

Application
  • IT
  • WAN/LAN
  • A/V
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.