We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

2U (3.5") 19 Inch Panel with 24 Cat5e Mini-Couplers

SKU PR35B-C5E-24M
Available to Ship 43
Quantity Price
1 - 9 $325.99
10 - 24 $312.95
25 - 99 $299.91
100 + Call Us
Price $325.99

All Prices are in US Dollars and do not include duties



The L-com PR35B-C5E-24M is a 2U (3.5") 19-inch rack panel that comes with 24 Category 5e Keystone style Low Profile Mini-Couplers installed and is made from 16-gauge cold-rolled steel, ensuring strength and durability. This panel is finished with a black powder coat for additional protection. L-com has the largest in-stock selection of 19-inch rack panels for international and domestic orders with same-day shipment. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and knowledgeable sales team can help you find the right panel solution for your requirements.


Features
  • 19" x 3.5" (2U) Rack panel with 24 Category 5e Keystone Low Profile Mini-couplers for high-speed data applications
  • Constructed with 16-gauge cold rolled steel for strength
  • Each panel has a black powder coat finish for durability

Application
  • LAN aggregation
  • Data center management
  • Fast Ethernet

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.