L-com

27 MHz Omni Antenna 4 dBi Gain, Spring UHF Male Connector, Stainless Steel

  • Picture of 27 MHz Omni Antenna 4 dBi Gain, Spring UHF Male Connector, Stainless Steel
Picture of 27 MHz Omni Antenna 4 dBi Gain, Spring UHF Male Connector, Stainless Steel
SKU LCANOM1066
Available to Ship 90
Quantity Price
1 - 24 $64.99
25 - 49 $61.74
50 - 99 $58.49
100 + Call Us
Price $64.99

All Prices are in US Dollars and do not include duties



The L-com LCANOM1066 is a single band antenna that ships on the same day as ordered. Our vertical polarized antenna with 26 to 28 MHz frequency range has a UHF male connectors. This antenna made of stainless steel has an overall length of 57.09 in, a width of 2 in, and a weight of 1 lbs.

L-com’s LCANOM1066 is a single band antenna operating from 26 to 28 MHz with 4 dBi gain. The omni directional antenna has a maximum input VSWR of 1.5:1.

L-com has one of the largest in-stock collections of omni directional antennas with our wide selection of superior quality RF parts, that ship same day. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal single band antenna as per your requirement.


Features
  • Vertically Polarized
  • 4 dBi Gain
  • UHF Male Connector
  • Stainless Steel
  • 1.5:1 VSWR Max
  • 50 Watt Max Input Power

Application
  • Offroad/Overland Vehicles
  • Mining/Industrial Heavy Equipment
  • Commercial Trucking
  • Fleet Management
  • Farm Equipment


Product Resources

Key Specifications

Key Specifications

Polarization
Vertical
Minimum Frequency
26 MHz
Maximum Frequency
28 MHz
Connector Series
UHF
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.