We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

2500-2700 MHz 12 dBi Omni Antenna, N Female, PRO Series, fiberglass radome

SKU HG2612U-PRO
Available to Ship 15
Quantity Price
1 - 9 $225.99
10 - 24 $216.95
25 - 99 $207.91
100 + Call Us
Price $225.99

All Prices are in US Dollars and do not include duties



The L-com HG2612U-PRO is a high performance 5G / LTE outdoor omnidirectional antenna specifically designed for cellular networks. L-com's HG2612U-PRO has 12 dBi gain and can be used to broadcast Cellular LTE signals. The HG2612U-PRO operates from 2500 to 2700 MHz which is ideal for 5G, LTE, applications. The Multi-Band design of the L-com HG2612U-PRO antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of telecommunication applications where wide coverage is desired. The HG2612U-PRO from L-com has omnidirectional patterns with vertical polarization and features Type N connectors.The Type N connectorized HG2612U-PRO antenna from L-com is designed specifically for outdoor operation and is ideal for point to multipoint use in large open areas such as base station installations or large campuses. The included mounting bracket and hardware makes this antenna very easy to install. This 5G / LTE outdoor omnidirectional antenna just like our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • All weather operation
  • Includes heavy duty steel mast mounting brackets
  • Lightweight fiberglass radome
  • Integral N-Female connector
  • 360° Omnidirectional Pattern

Application
  • 2500, 2600 Band Operation
  • Point to Multipoint and Non Line of Sight (NLOS) Applications
  • 12 dBi gain


Product Resources

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Minimum Frequency
2.5 GHz
Maximum Frequency
2.7 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.