L-com

24x24x06" UL Listed Polycarbonate Slim Weatherproof Outdoor IP66 NEMA 4X Enclosure

  • Picture of 24x24x06" UL Listed Polycarbonate Slim Weatherproof Outdoor IP66 NEMA 4X Enclosure
  • Picture of 24x24x06" UL Listed Polycarbonate Slim Weatherproof Outdoor IP66 NEMA 4X Enclosure
  • Picture of 24x24x06" UL Listed Polycarbonate Slim Weatherproof Outdoor IP66 NEMA 4X Enclosure
  • Picture of 24x24x06" UL Listed Polycarbonate Slim Weatherproof Outdoor IP66 NEMA 4X Enclosure
Picture of 24x24x06" UL Listed Polycarbonate Slim Weatherproof Outdoor IP66 NEMA 4X Enclosure
SKU NBPCSL242406
Available to Ship 3
Quantity Price
1 - 9 $1,050.00
10 - 24 $1,029.00
25 - 99 $1,008.00
100 + Call Us
Price $1,050.00

All Prices are in US Dollars and do not include duties



The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from High-Impact, UV Resistant Polycarbonate material that provides superior durability to impacts and ease of modification while maintaining minimum weight. It is well suited for high temperature or corrosive environments. The shallow depth design while maintaining industry standard height/width dimensions is ideal for low profile applications.

Molded-In Mounting flange allows the enclosure to be mounted directly to any flat wall surface provided proper screws are used into secure studs. The Mounting flange can also be used with our HGX-PMT pole mount kits. Compatible versions include HGX-PMT13, HGX-PMT16, HGX-PMT28, HGX-PMT29, HGX-PMT30, & HGX-PMT33

The lid features a non-metallic hinge system that allows for quick removal & can be reattached just as quickly without the need for any tools. The Lid also comes with a non-metallic locking hasp to secure the enclosure from tampering.

Brass inserts included for mounting a backplate. Both Aluminum (HGX-NPLATE49) and Non-Metallic (HGX-NPLATE50) backplates are available (sold separately). Built-in DIN rail mounting embosses on the inside back wall provide multiple mounting hole positions to accommodate your unique DIN rail install requirements minimizing the need for on-site modifications. The recommended hardware for mounting to these mounting embosses is #10-14 Phillips Rounded Head Thread-Forming Screws for Plastic, 18-8 Stainless Steel, 1/4" Long.

*Note: Any holes or openings you might introduce must be properly sealed to maintain NEMA Type 4X / IP66 rating


Features
  • High-Impact, UV Resistant Polycarbonate
  • Shallow depth design with Industry standard height/width
  • NEMA Type 4X/ IP66* rated
  • Non-metallic cover latches and padlock hasp
  • Fully gasketed lid & Molded-In Mounting Flange (includes (4x) optional lid corner screws)
  • Back panel Mounting Hardware included

Application
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.