L-com

24U Vertical Cable Management

  • Picture of 24U Vertical Cable Management
  • Picture of 24U Vertical Cable Management
  • Picture of 24U Vertical Cable Management
  • Picture of 24U Vertical Cable Management
  • Picture of 24U Vertical Cable Management
Picture of 24U Vertical Cable Management
SKU LC23INVC24U
Available to Ship 19
Quantity Price
1 - 9 $101.99
10 - 24 $97.91
25 - 99 $93.83
100 + Call Us
Price $101.99

All Prices are in US Dollars and do not include duties



L-com’s LC23INVC24U is a vertical cable management for 19 or 23-inch racks. This 24U cable management is produced from cold rolled steel and is compliant with CE, EIA, and ECA 310-E. Our vertical cable management offers a professional look while allowing easy cable routing access and providing secure mounting. This cable management is suitable for networking, audio-visual, A/V, studios, and broadcasting applications.

The 24U cable management is securely mounted to a rack with L-Com brackets p/n LCVCMBRKT and either threaded or cage nuts to meet all equipment installation environments. L-com’s LC23INVC24U CE compliant vertical cable management helps maximize the use of space in network equipment racks, making it easier to organize and store equipment cabling. Our black finish cable management can help to reduce clutter and keep cables neat and tidy, which can improve overall performance and reliability.

This LC23INVC24U 24U vertical cable management from L-com cleanly organizes cabling while improving airflow and cooling space between mounted equipment. This can help to extend the life of equipment and reduce the risk of downtime caused by overheating. With a black finish cable management makes it easy to access equipment that needs to be serviced or upgraded. This can save time and reduce the risk of damaging equipment by having to move other items out of the way.

L-com has one of the largest in-stock selections of 24U vertical cable management for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect black finish cable management for your requirements.


Features
  • CONVENIENT:Designed to organize and support cables from any patch panels and other rack and cabinet mount products.
  • STREAMLINED: Cover closes shelf and presents a smooth appearance.
  • EASY INSTALLATION: Recommend 2 brackets for each 24U vertical manager (LC23INVC24U), 3 brackets for each 40U or 44U vertical cable manager (LC23INVC40U, LC23INVC44U)

Application
  • DATA/IT applications
  • A/V applications
  • Broadcasting
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.