L-com

2450 MHz, Gooseneck Antenna, SMA Male Connector

  • Picture of 2450 MHz, Gooseneck Antenna, SMA Male Connector
  • Picture of 2450 MHz, Gooseneck Antenna, SMA Male Connector
  • Picture of 2450 MHz, Gooseneck Antenna, SMA Male Connector
  • Picture of 2450 MHz, Gooseneck Antenna, SMA Male Connector
Picture of 2450 MHz, Gooseneck Antenna, SMA Male Connector
SKU LCANOM1149
Available to Ship 3
Quantity Price
1 - 24 $24.59
25 - 49 $23.36
50 - 99 $22.13
100 + Call Us
Price $24.59

All Prices are in US Dollars and do not include duties



The LCANOM1149 from L-com is an omnidirectional gooseneck antenna that features a flexible gooseneck mounting base. This flexible antenna can be bent and repositioned at any angle, allowing users to optimize signal reception and transmission in any environment. Our single-band gooseneck antenna with vertical polarization can operate at a minimum frequency of 2400 MHz, a center frequency of 2450 MHz, and a maximum frequency of 2500 MHz. This antenna is stocked to be readily available for same-business-day shipment.

L-com’s LCANOM1149 gooseneck antenna has an impedance of 50 Ohms and a maximum input power of 10 Watts. This omnidirectional antenna is designed to withstand temperatures ranging from -40 to 80 degrees C. Our vertical polarized antenna has an overall length of 12.4 inches, a width of 1.5 inches, and a weight of 0.33 lbs. This gooseneck antenna is lightweight and compact, making it easy to transport and deploy in the field.

This vertically polarized antenna has a maximum input VSWR of 1.5:1. Our single-band gooseneck antenna with an SMA male connector has a nominal gain of 3.5 dBi. This LCANOM1149 antenna comes with a black TPE radome that offers a protective covering without compromising the antenna system's performance. Additional dimensions and specifications for this omnidirectional gooseneck antenna are on our downloadable PDF datasheet above.

L-com has one of the largest in-stock selections of single-band gooseneck antennas for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal omnidirectional antenna for your requirements.


Features
  • 2450 MHz Operating Frequency
  • Flexible Gooseneck
  • SMA Male Connector
  • 1.5:1 VSWR
  • 10 Watt Max Input Power
  • Typical 3 dBi Gain

Application
  • Unmanned Vehicles
  • Manpack Radio Systems
  • Secure Communications
  • Surveillance Systems
  • Mobile Systems

Key Specifications

Key Specifications

Antenna Type
Gooseneck
Polarization
Vertical
Minimum Frequency
2.4 GHz
Maximum Frequency
2.5 GHz
Connector 1 Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.