L-com

240W 48V DC Industrial Power Supply, Single Output, DIN Rail Mount

  • Picture of 240W 48V DC Industrial Power Supply, Single Output, DIN Rail Mount
Picture of 240W 48V DC Industrial Power Supply, Single Output, DIN Rail Mount
SKU LCPS-24048
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The LCPS series of industrial power supplies at L-com provide a cost effective and reliable 24V DC or 48V DC power source for L-com's line of industrial Ethernet switches and media converters. The LCPS-24048 provides single output power at 48V DC @ 240W. These units can be installed on any standard 35mm DIN Rail and are NEC Class 2/ LPS compliant. They also provide protection against short circuits, overloads, and over voltages. Use in your industrial Ethernet or IoT application today.

Features
  • NEC Class 2 / LPS Compliant Single output power supply, 48V DC @ 240W
  • Universal AC input/Full Range
  • Cooling provided by free air convection
  • Mounts to Standard 35mm DIN Rail
  • Great with L-com's IES series industrial Ethernet switches

Application
  • Industrial Ethernet
  • Factory Automation, Process Control and Process Industry Networking
  • IP enabled devices such as meters, valves or drives and IoT applications
  • SCADA (Supervisory Control and Data Acquisition)
  • Energy Networks

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.