L-com

2400 to 2500 MHz, RFID Flat Panel Antenna, 18 dBi Gain N-Type female, ABS Radome, RHCP

  • Picture of 2400 to 2500 MHz, RFID Flat Panel Antenna, 18 dBi Gain N-Type female, ABS Radome, RHCP
Picture of 2400 to 2500 MHz, RFID Flat Panel Antenna, 18 dBi Gain N-Type female, ABS Radome, RHCP
SKU LCANFP1020
Available to Ship 9
Quantity Price
1 - 9 $215.99
10 - 24 $207.35
25 - 99 $198.71
100 + Call Us
Price $215.99

All Prices are in US Dollars and do not include duties



L-com's LCANFP1020 is a RHCP RFID flat panel antenna. The LCANFP1020 with a 18 dBi gain nominal is a Directional antenna. Our 2400-2500 MHz Antenna has an N-Type female connector.

With an impedance of 50 Ohms and max input power of 50 Watts, the LCANFP1020 RFID flat panel RHCP antenna is well suited for Radio Frequency Identification tag reading applications. Contact L-com's antenna experts for any assistance on 2400-2500 MHz, 18 dBi N-Type female connector antennas. This 18 dBi gain RFID antenna is highly directional providing the reader radio the capabilities of simultaneously reading a multitude of RFID tags with a high degree of accuracy.

L-com's RFID LCANFP1020 has a radome made of ABS in white color and comes from a facility certified to ISO 9001:2015. RHCP flat panel antenna comes with mounting hardware and ABS radome. The included hardware along with Threaded female connector and ABS radome, makes installation effortless.

This N-Type connectorized Antenna has an overall length of 15 in, width of 15 in, and weighs 3.5 lbs. Use our on-line ordering system to purchase your LCANFP1020 RFID Directional RHCP antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).


Features
  • High Performance Multi-tag read/write Capabilities
  • Lightweight, Concealable Design
  • Right Hand Circular Polarized
  • 2.4 to 2.5 GHz Frequency Range
  • Type N Male Connector

Application
  • Radio Frequency Identification
  • Inventory Management
  • Access Control
  • Data Collection
  • Asset Tracking
  • Livestock Management


Product Resources

Key Specifications

Key Specifications

Antenna Type
Flat Panel
Polarization
RHCP
Minimum Frequency
2.4 GHz
Maximum Frequency
2.5 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.