We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

2400-2500 MHz 12 dBi MIMO Omni Antenna, 2 x N Female, PVC radome

SKU HG2412DPU
Available to Ship 25
Quantity Price
1 - 9 $269.99
10 - 24 $259.19
25 - 99 $248.39
100 + Call Us
Price $269.99

All Prices are in US Dollars and do not include duties



The L-com HG2412DPU is a high performance LTE outdoor omnidirectional antenna specifically designed for cellular networks. L-com's HG2412DPU has 12 dBi gain and can be used to broadcast Cellular LTE signals. The HG2412DPU operates from 2400 to 2500 MHz which is ideal for 4G, LTE, PCS, and MIMO 2x2 applications. The Multi-Band design of the L-com HG2412DPU antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of telecommunication applications where wide coverage is desired. The HG2412DPU from L-com has omnidirectional patterns with vertical/horizontal polarization and features Type N connectors.The Type N connectorized HG2412DPU antenna from L-com is designed specifically for outdoor operation and is ideal for point to multipoint use in large open areas such as base station installations or large campuses. The included mounting bracket and hardware makes this antenna very easy to install. This LTE outdoor omnidirectional antenna just like our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • All weather operation
  • Includes heavy duty steel mast mounting brackets
  • PVC radome
  • Integral two N-Female connector
  • 2x2 MIMO capable
  • 360° Omnidirectional Pattern

Application
  • 2400 Band Operation
  • Point to Multipoint and Non Line of Sight (NLOS) Applications
  • 12 dBi gain


Product Resources

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical/Horizontal
Minimum Frequency
2.4 GHz
Maximum Frequency
2.5 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.