L-com

2400-2500, 5150-7125 MHz Wi-Fi 6E Omni MIMO Antenna, 6 dBi Gain, 8 N Type Male Connectors

  • Picture of 2400-2500, 5150-7125 MHz Wi-Fi 6E Omni MIMO Antenna, 6 dBi Gain, 8 N Type Male Connectors
Picture of 2400-2500, 5150-7125 MHz Wi-Fi 6E Omni MIMO Antenna, 6 dBi Gain, 8 N Type Male Connectors
SKU LCANOM1063
Available to Ship 3
Quantity Price
1 - 4 $725.00
5 - 9 $696.00
10 - 24 $667.00
25 + Call Us
Price $725.00

All Prices are in US Dollars and do not include duties



The LCANOM1063 Wi-Fi 6e Omni Antenna from L-com is a high performance omnidirectional antenna designed for the 2400 MHz to 7125 MHz bands and is available to ship same day. It is a UV protected, outdoor rated antenna with omni-directional pattern. The LCANOM1063 is ideally suited for 802.11 protocols including 802.11ax as well as Zigbee, Bluetooth and is 8x8 MIMO capable.

The L-com high performance omni LCANOM1063 is a rugged antenna providing broad coverage, low latency, increased network capacity and 6 dBi gain. This 8 port N Male omnidirectional antenna is suitable for commercial radios and access points in public and private networks that are equipped with N Type connectors.

This Wi-Fi 6e LCANOM1063 omni antenna with 8 N Male connectors, as well as our wide selection of superior quality RF parts, ships same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.


Features
  • N Type Male Connector
  • 8 x Vertical Polarization
  • 8x8 MIMO Functionality
  • Outdoor Rated Omnidirectional Antenna
  • 2.4 GHz, 5 GHz, 6 GHz Wi-Fi Bands
  • 6 dBi gain

Application
  • Infotainment systems, Routers, Wi-Fi hotspots, HD video transmission, Gateways, Dash cameras, Public transportation
  • Connected cars or self-driving cars, Fleet management, Logistics
  • Public Safety Networks
  • Zigbee, Bluetooth, Wi-Fi

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Minimum Frequency
2.4 GHz
Maximum Frequency
7.13 GHz
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.