L-com

2400-2500/ 5150-5825 MHz, 4.8/3.7 dBi, Stamped Metal AP/Router Embedded Antenna With IPEX Connector

  • Picture of 2400-2500/ 5150-5825 MHz, 4.8/3.7 dBi, Stamped Metal AP/Router Embedded Antenna With IPEX Connector
  • Picture of 2400-2500/ 5150-5825 MHz, 4.8/3.7 dBi, Stamped Metal AP/Router Embedded Antenna With IPEX Connector
Picture of 2400-2500/ 5150-5825 MHz, 4.8/3.7 dBi, Stamped Metal AP/Router Embedded Antenna With IPEX Connector
SKU LCSMA1018
Available to Ship 4943
Quantity Price
1 + $3.79
Price $3.79

All Prices are in US Dollars and do not include duties



The L-com LCSMA1018 is a dual band stamped metal antenna with an IPEX connector that ships on the same day as ordered. Our linear polarized antenna has a maximum frequency of 5825 MHz and a minimum frequency of 2400 MHz. This stamped metal antenna has an overall length of 1.27 inches and a width of 0.21 inches.

L-com’s LCSMA1018 is a dual band antenna operating from 2400 to 2500 MHz with 4.8 dBi gain and 5150 to 5825 MHz with 3.7 dBi gain. The omni directional antenna has a maximum input VSWR of 2:1. This stamped metal antenna with an IPEX connector has an impedance of 50 Ohms.

L-com has one of the largest in-stock collections of omni directional antennas with our wide selection of superior quality RF parts that ship same day. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal stamped metal antenna as per your requirements.


Features
  • HighEfficiency
  • Isotropicradiation patterns
  • Linearpolarization
  • UltraCompactdesign
  • Lowlossmaterial
  • Extended operating temperatures
  • Case mounting or on board mount
  • Dual band frequency stabilization
  • IPEX connector - 380mm cable
  • Single piece for easy buy

Application
  • IoT, M2M, Telemetry
  • Wireless Remote Control
  • Personal Area Networks(PAN)
  • Industrial/Commercial Equipment
  • 2.4/5 GHz - Wi-Fi/BT/BLE/ZigBee/ISM applications
  • IEEE 802.11 a/b/g/n/ac/ax embedded applications
  • Remote Technology / Monitoring
  • Consumer Tracking
  • Smart Home / Wearables / Devices
  • Agriculture, healthcare, digital signage


Product Resources

Key Specifications

Key Specifications

Antenna Type
Stamped Metal
Polarization
Linear
Minimum Frequency
2.4 GHz
Maximum Frequency
5.83 GHz
Connector Series
IPEX
Impedance
50 Ohm
Nominal Gain
3.7 dBi
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.