L-com

2400 MHz to 2500 MHz and 3450 MHz to 3800 MHz Dual Band Cross Polarization MIMO Flat Panel, 15 to 18 dBi gain, 4 x N Female Connectors

  • Picture of 2400 MHz to 2500 MHz and 3450 MHz to 3800 MHz Dual Band Cross Polarization MIMO Flat Panel, 15 to 18 dBi gain, 4 x N Female Connectors
Picture of 2400 MHz to 2500 MHz and 3450 MHz to 3800 MHz Dual Band Cross Polarization MIMO Flat Panel, 15 to 18 dBi gain, 4 x N Female Connectors
SKU HG2438-18XP-4NF
Available to Ship 19
Quantity Price
1 - 9 $177.99
10 - 24 $170.87
25 - 99 $163.75
100 + Call Us
Price $177.99

All Prices are in US Dollars and do not include duties



The L-com HG2438-18XP-4NF Flat Panel Antenna combines four dual band antennas in a single housing, operating from 2400 MHz to 2500 MHz and 3450 MHz to 3800 MHz. It is a professional quality antenna designed primarily for multiple input multiple output, point-to-multipoint and point-to-point applications in the 2.4 GHz and the 3.5 GHz frequency bands. The unit can be used with APs and Routers with one to four antenna ports.

This antenna from L-com has 30 to 44 degrees of Horizontal and 18 to 22 degrees of Vertical Beamwidth. HG2438-18XP-4NF incorporates advanced Cross Polarization technology that allows for the interoperability of multiple radios to transmit and receive paths. This technology allows for the attenuation of unwanted signals from adjacent channels and/or co-located equipment.

This high 15.5 / 18 dBi gain antenna features a heavy-duty ABS plastic radome ideal for high density outdoor applications. The HG2438-18XP-4NF antenna is designed for pole mounting and is DC Grounded. A tilt and swivel mast mount is included which allows for quick installation at various degrees of up/down tilt for easy alignment.

The HG2438-18XP-4NF features four separate antenna ports 2x2 MIMO or 4x4 MIMO, with N Type Female connectors and a minimum of 20 dB Port to Port Isolation. This X-pol Flat Panel antenna just like our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • 2400 MHz to 2500 MHz / 3450 MHz to 3800 MHz
  • 15.5 / 18 dBi High Gain
  • Low Profile Design
  • +/- 45 slant polarization for increased MIMO and data throughput
  • Outdoor rated
  • 4 x Type N connector

Application
  • WISP
  • WLAN
  • CBRS
  • High Density WIFI Applications
  • Hospitality, Industrial, Municipality
  • LTE
  • Rural High Speed Internet

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
±45 Deg. Slant
Minimum Frequency
2.4 GHz
Maximum Frequency
3.8 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.