L-com

2400-2500, 3300-3800, 5150-7125 MHz Flat Panel MIMO Antenna, 6 dBi Gain, 4 RP SMA Male Connectors

  • Picture of 2400-2500, 3300-3800, 5150-7125 MHz Flat Panel MIMO Antenna, 6 dBi Gain, 4 RP SMA Male Connectors
Picture of 2400-2500, 3300-3800, 5150-7125 MHz Flat Panel MIMO Antenna, 6 dBi Gain, 4 RP SMA Male Connectors
SKU LCANFP1040
Available to Ship 311
Quantity Price
1 - 9 $433.99
10 - 24 $416.63
25 - 99 $399.27
100 + Call Us
Price $433.99

All Prices are in US Dollars and do not include duties



The LCANFP1040 Wi-Fi 6e Antenna from L-com is a high performance directional antenna designed for the 2400 MHz to 7125 MHz bands and is available to ship same day. It is a UV protected, outdoor rated antenna with directional pattern. The LCANFP1040 is ideally suited for 802.11 protocols including 802.11ax as well as Zigbee, Bluetooth and is 4x4 MIMO capable.

The L-com high performance LCANFP1040 is a rugged antenna providing broad coverage, low latency, increased network capacity and 6 dBi gain. This 4 port RPSMA Male directional antenna is suitable for commercial radios and access points in public and private networks that are equipped with Reverse Polarity SMA Type connectors.

This Wi-Fi 6e LCANFP1040 antenna with 4 RPSMA Male connectors, as well as our wide selection of superior quality RF parts, ships same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.


Features
  • Reverse Polarity SMA (RP-SMA) Male Connector
  • 4 x Vertical Polarization
  • 4x4 MIMO Functionality
  • Outdoor Rated Flat Panel Antenna
  • 2.4 GHz, 3GHz, 5 GHz, 6 GHz Wi-Fi Bands
  • 6 dBi gain

Application
  • Infotainment systems, Routers, Wi-Fi hotspots, HD video transmission, Gateways, Dash cameras, Public transportation
  • Connected cars or self-driving cars, Fleet management, Logistics
  • Public Safety Networks
  • CBRS Networks
  • Zigbee, Bluetooth, Wi-Fi

Key Specifications

Key Specifications

Antenna Type
Flat Panel
Polarization
Vertical
Minimum Frequency
2.4 GHz
Maximum Frequency
7.13 GHz
Connector 1 Polarity
Reverse Polarity
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.