L-com

24.5 to 29.5 MHz, Omni Marine Antenna, 3 dBi, UHF Female (SO239) Connector, White, Stainless Steel Radome, Vertical Polarization

  • Picture of 24.5 to 29.5 MHz, Omni Marine Antenna, 3 dBi, UHF Female (SO239) Connector, White, Stainless Steel Radome, Vertical Polarization
  • Picture of 24.5 to 29.5 MHz, Omni Marine Antenna, 3 dBi, UHF Female (SO239) Connector, White, Stainless Steel Radome, Vertical Polarization
Picture of 24.5 to 29.5 MHz, Omni Marine Antenna, 3 dBi, UHF Female (SO239) Connector, White, Stainless Steel Radome, Vertical Polarization
SKU LCMAROM1006
Available to Ship 10
Quantity Price
1 - 24 $68.99
25 - 49 $65.54
50 - 99 $62.09
100 + Call Us
Price $68.99

All Prices are in US Dollars and do not include duties



The L-com LCMAROM1006 is a single band omni marine antenna that ships on the same day as ordered. Our vertical polarized antenna with 24.5 to 29.5 MHz frequency range has a UHF female connector. This antenna with a white radome made of stainless steel has an overall length of 56.50 inch, a width of 1.2 inch, and a weight of 0.66 lbs.

L-com’s LCMAROM1006 is a single band antenna operating from 24.5 to 29.5 MHz with 3 dBi gain. The omni directional antenna has a maximum input VSWR of 1.5:1.

L-com has one of the largest in-stock collections of omni directional antennas with our wide selection of superior quality RF parts, that ship same day. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal single band omni antenna as per your requirement.


Features
  • Marine grade omni antenna
  • Stainless steel whip
  • L bracket
  • SO239 Female connector
  • 24.5 to 29.5 MHz, 3 dBi
  • Yacht, boats and other marine vehicles
  • Single pole long antenna
  • IP67 rated antenna

Application
  • Marine Radios
  • Vessel communications
  • Navigation Systems: RDF and LORAN-C.
  • Weather monitoring
  • Marine Beacons
  • DSC emergency distress signals.

Key Specifications

Key Specifications

Antenna Type
Marine
Polarization
Vertical
Minimum Frequency
24.5 MHz
Maximum Frequency
29.5 MHz
Connector Series
UHF
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.