L-com

2.4 GHz to 2.5 GHz 15 dBi Lightweight Die-cast Grid Antenna TNC Male Connector

  • Picture of 2.4 GHz to 2.5 GHz 15 dBi Lightweight Die-cast Grid Antenna TNC Male Connector
Picture of 2.4 GHz to 2.5 GHz 15 dBi Lightweight Die-cast Grid Antenna TNC Male Connector
SKU HG2415EG-1-TM
Available to Ship 7
Quantity Price
1 - 24 $51.99
25 - 49 $49.91
50 - 99 $48.35
100 + Call Us
Price $51.99

All Prices are in US Dollars and do not include duties



The L-com HG2415EG-1-TM is a high-performance light weight reflector grid antenna specifically designed for long-range directional point to point systems, point to multipoint and wireless bridges. L-com's HG2415EG-1-TM has 13 to 15 dBi gain. The HG2415EG-1-TM operates from 2400 to 2500 MHz which is ideal for WLAN backhaul.

The HG2415EG-1-TM from L-com has 21° Vertical and 16° Horizontal Beamwidth patterns with vertical or horizontal polarization and features TNC male connectors. The 2400-2500 MHz HG2415EG-1-TM is shipped as a 2-piece reflector grid which is simple to assemble and greatly reduces shipping costs.

The TNC male connectorized HG2415EG-1-TM antenna from L-com has mounting bracket and hardware included which makes this antenna very easy to install. This high-performance light weight reflector grid antenna just like our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • All weather operation
  • Easy to assemble
  • UV stable powder coat finish
  • Die-cast aluminum construction

Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b/g/n Wireless LAN Applications
  • Point to Point (PtP) Systems & Point to Multi-point (PtMP) Systems
  • Wi-Fi Systems & Long-range Directional Applications
  • Wireless Bridges, Backhaul Applications & Wireless Video Systems

Key Specifications

Key Specifications

Antenna Type
Grid
Polarization
Vertical
Minimum Frequency
2.4 GHz
Maximum Frequency
2.5 GHz
Connector 1 Polarity
Standard
Connector Series
TNC
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.