L-com

2300 MHz-2700 MHz / 4900 MHz-6400 MHz, 14 dBi/ 17 dBi, 65-degree H/V Dual pol 8-port MIMO Sector antenna, 4 x 4 Type N Female connector

  • Picture of 2300 MHz-2700 MHz / 4900 MHz-6400 MHz, 14 dBi/ 17 dBi, 65-degree H/V Dual pol 8-port MIMO Sector antenna, 4 x 4 Type N Female connector
Picture of 2300 MHz-2700 MHz / 4900 MHz-6400 MHz, 14 dBi/ 17 dBi, 65-degree H/V Dual pol 8-port MIMO Sector antenna, 4 x 4 Type N Female connector
SKU HG2364-14DP-065-8NF
Available to Ship Call us
Quantity Price
1 + $760.00
Price $760.00

All Prices are in US Dollars and do not include duties



The L-com HG2364-14DP-065-8NF 8-port Sector Antenna works from 2300 MHz to 2700 MHz and 4900 MHz to 6400 MHz. provides industry leading gain, side lobes suppression, and high front-to-back ratio. The HG2364-14DP-065-8NF has gain performance of 17 dBi gain and is perfectly suited for macro base station or small cell deployments. Available in 65° beamwidth with dual H/V polarization.

The L-com’s HG2364-14DP-065-8NF sector antennas have 8 Type N Female connectors which supports dual band with 2x2 or 4x4 MIMO configurations with 4 ports for 2300 MHz to 2700 MHz and 2x2 or 4x4 MIMO configurations with 4 ports for 4900 MHz to 6400 MHz and multiple combinations of popular radios can be used for high speeds or multiple technology deployments. The HG2364-14DP-065-8NF from L-com patterns are engineered to be symmetric in both polarizations, which will minimize chain imbalance. The sector antenna’s 25 dB port to port isolation and 25 dB front to back ratio allows for channel (frequency) reuse and can reach high levels of spectral efficiency in the most challenging and noisy environments.

L-com’s HG2364-14DP-065-8NF sector antenna has powder coated, high strength mounting brackets are built to withstand wind speeds of up to 135 mph and survive in corrosive environments with large swing in seasonal weather not impacting performance. The 2.3 GHz to 2.7 GHz and 4.9 GHz to 6.4 GHz sector antenna with 8 x N-type female connector has rugged and waterproof structure provides durable platform built for a broad range of environments and features a heavy-duty UV-resistance plastic radome for all-weather operation. This High performance 8-port sector antenna with N Female Type connector is in stock and ready to ship the same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Frequency coverage for 2300 MHz to 2700 MHz and 4900 MHz to 6400 MHz
  • Very High Gain 14 dBi to 17 dBi Directional Antenna
  • Easy Install universal mounting bracket provided
  • Weatherproof ABS – UV Resistance PVC radome
  • 4x4 MIMO with Type N Female connectors
  • 65° beamwidth with dual H/V polarization
  • 100 W max input power

Application
  • 2X2 and 4X4 MIMO ready with dual bands in one shell configuration
  • 2.4/5GHz applications supported
  • Wireless LAN systems & IEEE 802.16e applications
  • Mobile WiMAX Wireless Internet Provider "cell" site
  • Smart cities expansion for coverage and IOT / IIOT
  • Outdoor or indoor point-to-point (PtP) or point-to-multipoint (PtMP) applications

Key Specifications

Key Specifications

Antenna Type
Sector
Polarization
Vertical/Horizontal
Minimum Frequency
2.3 GHz
Maximum Frequency
6.4 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Nominal Gain
14 dBi
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.