L-com

2300 MHz - 2500 MHz, 10 dBi, Log Periodic Antenna, High Gain, V-pol, Type N Female connector

  • Picture of 2300 MHz - 2500 MHz, 10 dBi, Log Periodic Antenna, High Gain, V-pol, Type N Female connector
Picture of 2300 MHz - 2500 MHz, 10 dBi, Log Periodic Antenna, High Gain, V-pol, Type N Female connector
SKU LCANLP1009
Available to Ship 323
Quantity Price
1 - 24 $96.99
25 - 49 $92.14
50 - 99 $87.29
100 + Call Us
Price $96.99

All Prices are in US Dollars and do not include duties



The L-com LCANLP1009 is a high performance, wideband log periodic antenna designed to operate from 2300 to 2500 MHz for point to point communications. The LCANLP1009 from L-com has 10 dbi of gain and can be used for long distance directional communication over a wide range of frequencies. The LCANLP1009 is ideal for boosting 5G, LTE, CMDA, LoRA, WIFI.

The log periodic LCANLP1009 has 50 vertical beamwidth and 55 horizontal beamwidth. This antenna has Vertical polarization and the included mounting brackets allow for either vertical or horizontal mounting configurations. Log periodic antennas function as boosters where the existing cellular signal is weak and needs to reach further distances. The L-com directional antenna has a 12 inches long pigtail terminated with 1 Type N Female connector.

L-com’s 2300 to 2500 MHz log periodic LCANLP1009 antenna with 10 dBi max gain for sub 6 GHz 5G DAS networks operates in bands n40, n41, n53, n90, n97. This 5G directional log periodic antenna with N Female Type connector is in stock and ready to ship the same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Frequency coverage for 2300 MHz to 2500 MHz
  • Very High Gain 10 dBi Directional Antenna
  • Each connector covers wide band of frequencies
  • Easy Install universal mounting bracket provided
  • Weatherproof ABS radome
  • Pigtail – 12 inches
  • N-Type Female connector

Application
  • Point-to-point, LPWAN, LTE-M, NB-IoT, IoT, M2M applications
  • 4G LTE B23 operation supported
  • 5G Bands supported -n40, n41, n53, n90, n97
  • DAS (Distributed Antenna Systems)
  • IEEE 802.11a / b /g / n / ac / ad / ah/ ax Wi-Fi applications
  • Public safety, utilities, CCTV and local radio coverage
  • Smart cities expansion for coverage and IOT / IIOT

Key Specifications

Key Specifications

Antenna Type
Log Periodic
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.