L-com

2300-2700 MHz 17 dBi Gain Mesh Parabolic 2x2 MIMO Dish Antenna - 2 x Type N Female Connector

  • Picture of 2300-2700 MHz 17 dBi Gain Mesh Parabolic 2x2 MIMO Dish Antenna - 2 x Type N Female Connector
Picture of 2300-2700 MHz 17 dBi Gain Mesh Parabolic 2x2 MIMO Dish Antenna - 2 x Type N Female Connector
SKU HG-2327DP-17EG-NF
Available to Ship 48
Quantity Price
1 - 9 $157.99
10 - 24 $151.67
25 - 99 $145.35
100 + Call Us
Price $157.99

All Prices are in US Dollars and do not include duties



The L-com HG-2327DP-17EG-NF is a high performance WiFi Mesh Parabolic Dish antenna specifically designed for cellular networks. L-com's HG-2327DP-17EG-NF has 17 to 18 dBi gain and can be used to broadcast 2.4 GHz WiFi or unlicensed signals. The HG-2327DP-17EG-NF operates from 2300 to 2700 MHz which is ideal for Industrial, Medical, Science or other unlicensed applications including IEEE 802.11b/g/n Wireless LAN, Wireless Bridge and Backhaul. The Multiport design of the L-com HG-2327DP-17EG-NF antenna enables 2x2 MIMO applications. The HG-2327DP-17EG-NF from L-com has directional patterns with Dual Slant (±45°) polarization and features 2 x Type N Female connectors. The Type N connectorized HG-2327DP-17EG-NF antenna from L-com is designed specifically for outdoor operation and is ideal for point to point use in large open areas such as base station installations or backhaul. The included mounting bracket and hardware makes this antenna very easy to install. This WiFi Mesh Parabolic Dish antenna just like our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Low Windload Mesh Design
  • +/-45 Slant Polarization
  • 17 dBi Gain
  • 2x2 MIMO
  • Type N Female Connector

Application
  • IEEE 802.11b/g/n wireless LAN, WiFi systems
  • Long range directional applications
  • 2.4 GHz ISM band
  • Point to point and point to multi-point applications
  • Wireless bridges and backhaul applications


Product Resources

Key Specifications

Key Specifications

Antenna Type
Grid
Polarization
H/V or 45 Deg. Slant
Minimum Frequency
2.3 GHz
Maximum Frequency
2.7 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
2.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.