L-com

23 inch width, Open Wall Rack 9U with 24" Depth

  • Picture of 23 inch width, Open Wall Rack 9U with 24" Depth
  • Picture of 23 inch width, Open Wall Rack 9U with 24" Depth
  • Picture of 23 inch width, Open Wall Rack 9U with 24" Depth
  • Picture of 23 inch width, Open Wall Rack 9U with 24" Depth
  • Picture of 23 inch width, Open Wall Rack 9U with 24" Depth
Picture of 23 inch width, Open Wall Rack 9U with 24" Depth
SKU LC23INWM9U
Available to Ship 15
Quantity Price
1 - 9 $109.99
10 - 24 $107.79
25 - 99 $105.59
100 + Call Us
Price $109.99

All Prices are in US Dollars and do not include duties



The L-com LC23INWM9U 9U 23-inch width wall mount open rack has a professional appearance and offers simple cabling access and visibility of all installed equipment. The open rack design allows for better airflow and heat dissipation, which helps to reduce equipment overheating and enhance overall system durability. This 23-inch tapped hole network rack is a standard-sized equipment rack that is used in studios, data centers, server rooms, telecom, IT, and AV installations.

Our 23-inch network rack with 24-inch deep enables you to install and manage network equipment in a structured and orderly manner. Accessories such as vertical and horizontal cable management, shelves, and drawers are available for purchase. These accessories help to reduce clutter, making it easier to identify and troubleshoot issues. This 9U tapped hole network rack has standardized mounting holes and spacing, making it simple to install equipment and compatible with a width range of devices. Mounting rails have appropriate RU markings.

Our 23-inch width tapped hole relay rack is designed to maximize space efficiency by allowing you to install many network devices and equipment in a small footprint. The L-com LC23INWM9U 9U 23-inch width open rack is built of cold rolled steel with a black powder coat finish and can support a weight capacity of 100 lbs. Our CE compliant 23-inch open wall mount rack is perfect where floorspace is limited. This 24-inch deep 9U rack comes flat packed and is simple to assemble.

L-com has one of the largest in-stock selections of open wall mount racks, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the open wall mount rack that meets your needs.


Features
  • VERSATILE: Two different RU heights and threaded rail type options allow you to scale to job requirements
  • EFFICIENT: The open frame enables maximum airflow and easy overall access for installations and maintenance. Wall mount racks are perfect where floorspace is limited
  • DURABLE: Constructed of heavy duty cold rolled steel with a durable black powder coat finish. Weight capacity to secure 100lbs of equipment.

Application
  • IT
  • DATA
  • A/V
  • LAN
  • STUDIO

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.