L-com

23 inch width, 4-Post Open Rack 42U Cage Nut

  • Picture of 23 inch width, 4-Post Open Rack 42U Cage Nut
  • Picture of 23 inch width, 4-Post Open Rack 42U Cage Nut
  • Picture of 23 inch width, 4-Post Open Rack 42U Cage Nut
  • Picture of 23 inch width, 4-Post Open Rack 42U Cage Nut
  • Picture of 23 inch width, 4-Post Open Rack 42U Cage Nut
Picture of 23 inch width, 4-Post Open Rack 42U Cage Nut
SKU LC23IN4P42U-S
Available to Ship 6
Quantity Price
1 - 9 $353.99
10 - 24 $346.91
25 - 99 $339.83
100 + Call Us
Price $353.99

All Prices are in US Dollars and do not include duties



The L-com LC23IN4P42U-S 4-post 42U 23-inch width open rack has a professional appearance and offers simple cabling access and visibility of all installed equipment. The open rack design allows for better airflow and heat dissipation, which helps to reduce equipment overheating and enhance overall system durability. This 23-inch square hole/cagenut network rack is a standard-sized equipment rack that is used in studios, data centers, server rooms, telecom, IT, and AV installations.

Our 23-inch width network rack enables you to install and manage network equipment in a structured and orderly manner. Accessories such as vertical and horizontal cable management, shelves, and drawers are available for purchase. These accessories help to reduce clutter, making it easier to identify and troubleshoot issues. This 42U square hole/cagenut network rack has standardized mounting holes and spacing, making it simple to install equipment and compatible with a width range of devices. Mounting rails have appropriate RU markings.

Our 23-inch width relay rack is designed to maximize space efficiency by allowing you to install many network devices and equipment in a small footprint. The L-com LC23IN4P42U-S 4-post 42U 23-inch width open rack is built of cold rolled steel with a black powder coat finish and can support a weight capacity of 881 lbs. Our CE compliant 23-inch width open rack base can be floor mounted and all equipment mounting hardware is included. This 42U 4-post rack comes flat packed and is simple to assemble.

L-com has one of the largest in-stock selections of sq. hole/cage nut 42U 23-inch width open racks, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the 4-post 42U 23-inch width open rack that meets your needs.


Features
  • VERSATILE: Different RU heights and rail type (threaded or sq. hole/cage nut) options allow you to scale to job requirements
  • EFFICIENT: The open frame enables maximum airflow and easy overall access for installations and maintenance
  • CABLE MANAGEMENT: The design incorporates cable management options such as horizontal and vertical cable management products (purchased separately)
  • DURABLE: Constructed of heavy duty cold rolled steel with a durable black powder coat finish. Weight capacity to secure 881lbs of equipment.

Application
  • IT
  • DATA
  • A/V
  • LAN
  • STUDIO

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.