L-com

23" Rack Mount Drawer 2U

  • Picture of 23" Rack Mount Drawer 2U
  • Picture of 23" Rack Mount Drawer 2U
  • Picture of 23" Rack Mount Drawer 2U
  • Picture of 23" Rack Mount Drawer 2U
  • Picture of 23" Rack Mount Drawer 2U
Picture of 23" Rack Mount Drawer 2U
SKU LC23INDR2U
Available to Ship 26
Quantity Price
1 - 9 $84.99
10 - 24 $81.59
25 - 99 $78.19
100 + Call Us
Price $84.99

All Prices are in US Dollars and do not include duties



L-com’s LC23INDR2U is a rack mount drawer built from cold rolled steel that provides strength for securely mounting and enclosing equipment within an open rack or in cabinets. This drawer is available in 2U rack sizes and is suitable for networking, broadcasting, data/IT, and A/V applications. Our rack drawer is designed to fit into a standard 23-inch wide network rack and has an outer enclosure that mounts in cantilever fashion to the front rails.

This 23-inch rack mount drawer is lockable and has a sleek recessed pull handle. L-com’s LC23INDR2U CE compliant drawer can also be utilized for holding and storing non-rack mountable routers, cable modems, keyboards, or any other networking or AV equipment. Our black finish rack drawer help to maximize the use of space in server racks, making it easier to organize and store equipment.

This LC23INDR2U 2U rack mount drawer from L-com can help to reduce clutter and keep cables neat and tidy, which can improve overall performance and reliability. With a 23-inch rack drawer, it is easy to access equipment that needs to be serviced or upgraded. This can save time and reduce the risk of damaging equipment by having to move other items out of the way.

L-com has one of the largest in-stock selections of 2U rack mount drawers for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 23-inch drawer for your requirements.


Features
  • CONVENIENT: These rack drawers come in a variety of sizes and have an outer enclosure that mounts in cantilever fashion to front rails. 22lb Weight capacity.
  • SECURE: drawer offers fully enclosed construction, slides smoothly in and out on rails, and locks in closed position using a key.
  • SMOOTH OPERATION: Recessed Handle helps to slide drawer open.
  • PRACTICAL: Drawer organizes and holds a load of extra patch cords, test equipment, laptops, and other supplies

Application
  • DATA/IT applications
  • A/V applications
  • Broadcasting
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.