L-com

23" Horizontal Cable Management

  • Picture of 23" Horizontal Cable Management
  • Picture of 23" Horizontal Cable Management
  • Picture of 23" Horizontal Cable Management
  • Picture of 23" Horizontal Cable Management
  • Picture of 23" Horizontal Cable Management
Picture of 23" Horizontal Cable Management
SKU LC23INHZCM1U
Available to Ship 8
Quantity Price
1 - 9 $43.69
10 - 24 $41.94
25 - 99 $40.19
100 + Call Us
Price $43.69

All Prices are in US Dollars and do not include duties



L-com’s LC23INHZCM1U is a heavy-duty 23-inch wide horizontal cable management produced from cold rolled steel material. Our 23-inch wide mounting cable management offers a professional look while allowing easy cable routing access and providing secure mounting. This horizontal cable management is suitable for networking, audio-visual, A/V, studios, and broadcasting applications.

The 1U cable management is securely mounted to a rack with either threaded or cage nuts to meet all equipment installation environments and has a 3.3-inch depth. L-com’s LC23INHZCM1U is a CE compliant horizontal cable management helps maximize the use of space in network equipment racks, making it easier to organize and store equipment cabling. With a black finish, cable management makes it easy to access equipment that needs to be serviced or upgraded. This can save time and reduce the risk of damaging equipment by having to move other items out of the way.

This LC23INHZCM1U horizontal cable management from L-com cleanly organizes cabling while improving airflow and cooling space between mounted equipment. This can help to extend the life of equipment and reduce the risk of downtime caused by overheating. Our black finish cable management can help to reduce clutter and keep cables neat and tidy, which can improve overall performance and reliability.

L-com has one of the largest in-stock selections of 23-inch horizontal cable management for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect black finish cable management for your requirements.


Features
  • CONVENIENT:Designed to organize and support cables from any patch panels and other rack and cabinet mount products.
  • STREAMLINED: Provides organized cable routing and presents a professional installation appearance.
  • EASY INSTALLATION: Quick and simple rail mounting

Application
  • DATA/IT applications
  • A/V applications
  • Broadcasting
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.